Visit new bazaar website for a better experience.Shop Now >

Intel® Edison for Arduino

SKU: 102990162
$97.95
Qty:
Add to Wish List
Ship from:
This product will be shipped directly from our HK warehouse
In stock
Ship to:
  • $97.95 1-9
  • $95.00 10+

 

Brief Introduction:

This kit includes an Arduino Breakout, which essentially gives your Edison the ability to interface with Arduino shields or any board with the Arduino footprint.

Dimensions:127mm x 72mm x 12mm 

The Intel Edison module is included. 

 

 

 

 

 

 

Main Features:

  • Uses a 22nm Intel® SoC that includes a dual core, dual threaded Intel® Atom™ CPU at 500MHz and a 32-bit Intel® Quark™ microcontroller at 100 MHz.  It supports 40 GPIOs and includes 1GB LPDDR3, 4 GB EMMC, and dual-band WiFi and BTLE on a module slightly larger than a postage stamp.

  • The Intel Edison module will initially support development with Arduino* and C/C++, followed by Node.JS, Python, RTOS, and Visual Programming support in the near future.

  • It includes a device-to-device and device-to-cloud connectivity framework to enable cross-device communication and a cloud-based, multi-tenant, time-series analytics service.

  • Has an SD card connector, micro USB or standard sized USB host Type-A connector(via mechanical switch), Micro USB device, 6 analog inputs, and 20 ditial input/output pins, 1x UART, 1x I2C, and 1x ICSP 6-pin header (SPI) Power jack with 7V-15V DC input. 

Part List:

  • Intel® Edison Module
  • Intel® Edison with Kit for Arduino

Specification:

Physica                                                                                                                                               
Form factor Board with 70-pin connector
Dimensions 127.0 x 72.0 x 12.0 mm
Operating temperature 0 to 40 degC
Connector Hirose DF40 Series
(1.5mm, 2.0mm, or  3.0mm stack height)

Memory                                                                                                                                               

Max Memory size 4GB
Memory type DDR3, Nand Flash
Physical add. Ext. 32-bit
# of  DIMMs 0
ECC Memory supported:  NO
External Interfaces                                                                                                                              
Total of 40 GPIOs which can be configured as:
SD Card 1 Interface
UART 2 Controllers
I2C 2 Controllers
SPI 1 Controller with 2 chip selects
I2S 1 Controller
GPIO Additional 12 (with 4 capable of PWM)
USB 2.0 1 OTG Controller
Clock Output 32 KHz, 19.2 MHz
Major Edison Components                                                                                                                  
SoC 22nm Intel SoC includes: a dual core, dual threaded Intel Atom CPU at 500MHz, and a 32-bit Intel Quark microcontroller at 100 MHz
RAM 1 GB LPDDR3 POP memory
Flash Storage 4 GB eMMC
WiFi Broadcom 43340 802.11 a/b/g/n
Dual-band (2.4 and 5 GHz)
On board antenna or external antenna SKU configurations
Bluetooth BT 4.0
Power                                                                                                                                                  
Input 3.3V – 4.5V
Output 100ma @3.3V and 100ma @ 1.8V
Power Standby (No radios): 13mW
Standby (BT 4.0): 21.5mW
Standby (WiFi): 35 mW
Firmware + Software                                                                                                                           
CPU OS Yocto Linux v1.6
Development Environments Arduino IDE
Eclipse supporting: C, C++ & Python
Intel XDK supporting: Node.JS & HTML5
MCU OS RTOS
Development Environments MCU SDK and IDE
 

 

Tech. Documents:

Intel Edison Product Page

Intel Edison Product Brief

Getting Start

Software Download

Forum

Support

Related Products:

Intel® Edison Module

Intel® Edison Breakout kit

Intel®  Gelileo

Intel®  Gelieo Gen 2

USB Console Adapter for Intel Galileo

Grove starter kit plus – Intel IoT Edition for Intel Galileo Gen

Grove starter kit plus – Intel IoT Edition for Intel Galileo Gen 1

Galileo Case

Overview


Maker Pro Designer: Intel
Other Products From This Designer
Weight: 44 g
  • Python on Intel Galileo/Edison – Part 4:ADC
  • C/C++ on Intel Edison/Galileo – part2: Buttons
  • Python on Intel Galileo/Edison - Part5
  • C/C++ on Intel Edison/Galileo – part3: PWM
  • Python on Intel Galileo/Edison – Part6
  • C/C++ on Intel Edison/Galileo – part4: ADC
  • Getting started with Intel Edison
  • Python on Intel Galileo/Edison - Part1
  • Python on Intel Galileo/Edison - Part2:Buttons
  • Python on Intel Galileo/Edison – Part 3: PWM
  • C/C++ on Intel Edison/Galileo: Part1
  • Edison 4WD Auto Robotic Platform
Global Distributors
Digikey
Distributors in Asia
India
Taiwan
Korea, Republic of
Thailand
British Indian Ocean Territory
Distributors in Oceania
Australia
Distributors in Europe
Russian Federation
Netherlands

Staff Picked


Recent History


Similar Products

  • Rainbowduino LED driver platform - Atmega 328
    $24.90
  • Seeeduino Mega
    $43.00
  • Seeeduino Stalker v3
    $39.00
  • Seeeduino Lotus - ATMega328 Board with Grove Interface
    $17.50
  • Seeeduino V4.2
    $19.95
  • Alamode - Arduino Compatible Raspberry Pi Plate
    $35.00
  • Seeeduino Lite
    $16.90
  • Particle Photon
    $19.00
  • Seeeduino GPRS
    $19.90
  • Seeeduino Ethernet
    $45.00
  • Intel Galileo Gen 2
    $67.50
  • Gameduino 2
    $59.00