Visit new bazaar website for a better experience.Shop Now >

OPL (Open Parts Library Catalog)



What is OPL?

OPL (Open Parts Library) is a collection of most commonly used components. If you use OPL components in your PCBA order, you will get

  • shorter lead time – Seeed will keep sufficient stock for OPL
  • better cost – Benefit from local Shenzhen supply chain, Seeed is able to access to more affordable components.

Download the Eagle Library

Download the Complete List of OPL

* Please note that input the old archive SKU will show the new SKU.

RoHS Image Seeed SKU Mfr. Part # Mfr. Description Package Price
RoHS
313080037
SAP050100CN-C
PENGSHENGYE
USB Power Adapter;5V/1A
Datasheet » | Permalink
2P-Black-5V-1A(3C)
RoHS
318020010
RH0111-30002
DYRH
SMA External 2.4G Antenna
Datasheet » | Permalink
SMA-109mm
RoHS
318020014
IPEX-PCB-113-L42
FEIYUXIN
PCB External GSM Antenna;4-Band 850/900/1800/1900;With I-PEX Cable
Datasheet » | Permalink
18*40*42mm
RoHS
318020019
3020-1766
FEIYUXIN
PCB External 2.4 Antenna;With I-PEX Cable
Datasheet » | Permalink
L40.5*W5.0*H1.2mm
RoHS
312010004
KS-12065D03YA
Guangjixing
DIP Buzzer 3V/30mA;2700
Datasheet » | Permalink
2P-7.6-D12*H6.5mm
RoHS
321050033
SDD
Power Cable;9V BAT to 2.1mm DC Jack;24AWG-185mm;2-Wire;Red/Black
Datasheet » | Permalink
24AWG-185mm
RoHS
321070005
LLD
Grove Cable;24AWG-200mm;4-Wire;Black/Red/White/Yellow
Datasheet » | Permalink
4P-2.0-24AWG-200mm
RoHS
302010000
CC0402JRNPO9BN330
YAGEO
SMD CAP Ceramic 33pF-50V-5%-NPO;
Datasheet » | Permalink
402
RoHS
302010001
CC0402JRNPO9BN100
YAGEO
SMD CAP Ceramic 10pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010002
CC0402KRX7R8BB473
YAGEO
SMD CAP Ceramic 47nF-25V-10%-X7R;
Datasheet » | Permalink
402
RoHS
302010003
CC0402KRX5R5BB105
YAGEO
SMD CAP Ceramic 1uF-6.3V-10%-X5R
Datasheet » | Permalink
402
RoHS
302010005
CC0402KRX7R9BB102
YAGEO
SMD CAP Ceramic 1nF-50V-10%-X7R;
Datasheet » | Permalink
402
RoHS
302010006
CC0402KRX7R9BB103
YAGEO
SMD CAP Ceramic 10nF-50V-10%-X7R
Datasheet » | Permalink
402
RoHS
302010007
CC0402JRNPO9BN470
YAGEO
SMD CAP Ceramic 47pF-50V-5%-NP0;
Datasheet » | Permalink
402
RoHS
302010012
CC0402JRNPO9BN101
YAGEO
SMD CAP Ceramic 100pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010013
CC0402JRNPO9BN221
YAGEO
SMD CAP Ceramic 220pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010016
CC0402JRNPO9BN180
YAGEO
SMD CAP Ceramic 18pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010018
CC0402JRNPO9BN220
YAGEO
SMD CAP Ceramic 22pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010019
CC0402MRX5R5BB475
YAGEO
SMD CAP Ceramic 4.7uF-6.3V-20%-X5R
Datasheet » | Permalink
402
RoHS
302010021
CC0402BRNPO9BN1R0
YAGEO
SMD CAP Ceramic 1pF-50V-0.1pF-NPO
Datasheet » | Permalink
402
RoHS
302010022
CC0402KRX7R9BB222
YAGEO
SMD CAP Ceramic 2.2nF-50V-10%-X7R
Datasheet » | Permalink
402
RoHS
302010023
CC0402BRNPO9BN1R5
YAGEO
SMD CAP Ceramic 1.5pF-50V-0.1pF-NPO
Datasheet » | Permalink
402
RoHS
302010024
CC0402KRX7R8BB104
YAGEO
SMD CAP Ceramic 100nF-25V-10%-X7R
Datasheet » | Permalink
402
RoHS
302010027
CC0402JRNPO9BN270
YAGEO
SMD CAP Ceramic 27pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010037
CC0402KRX5R6BB104
YAGEO
SMD?CAP?Ceramic?100nF-10V-10%-X5R;
Datasheet » | Permalink
402
RoHS
302010040
CC0402KRX5R6BB105
YAGEO
SMD CAP Ceramic 1uF-10V-10%-X5R
Datasheet » | Permalink
402
RoHS
302010041
GRM1555C1H150JA01D
Murata
SMD CAP Ceramic 15pF-50V-5%-NPO
Datasheet » | Permalink
402
RoHS
302010048
CC0402BRNPO9BNR50
YAGEO
SMD CAP Ceramic 0.5pF-50V-0.1pF-NPO;
Datasheet » | Permalink
402
RoHS
302010049
CC0402JRNPO9BN120
YAGEO
SMD CAP Ceramic 12pF-50V-5%-NPO;
Datasheet » | Permalink
402
RoHS
302010051
CC0402KRX7R7BB224
YAGEO
SMD CAP Ceramic 220nF-16V-10%-X7R;
Datasheet » | Permalink
402
RoHS
302010053
CC0402MRX5R5BB106
YAGEO
SMD CAP Ceramic 10uF-6.3V-20%-X5R;
Datasheet » | Permalink
402
RoHS
302010054
CC0603KRX7R6BB225
YAGEO
SMD CAP Ceramic 2.2uF-10V-10%-X7R;
Datasheet » | Permalink
603
RoHS
302010067
CC0603JRNPO9BN120
YAGEO
SMD CAP Ceramic 12pF-50V-5%-NP0
Datasheet » | Permalink
603
RoHS
302010073
CC0603KRX7R8BB224
YAGEO
SMD CAP Ceramic 220nF-25V-10%-X7R;0603
Datasheet » | Permalink
603
RoHS
302010076
CC0603JRNPO9BN101
YAGEO
SMD CAP Ceramic 100pF-50V-5%-NPO;0603
Datasheet » | Permalink
603
RoHS
302010088
CC0603KRX7R9BB333
YAGEO
SMD CAP Ceramic 33nF-50V-10%-X7R;0603
Datasheet » | Permalink
603
RoHS
302010091
CC0603CRNPO9BN4R7
YAGEO
SMD CAP Ceramic 4.7pF-50V-0.25pF-NPO;
Datasheet » | Permalink
603
RoHS
302010095
CC0603KRX7R9BB223
YAGEO
SMD CAP Ceramic 22nF-50V-10%-X7R;0603
Datasheet » | Permalink
C0603
RoHS
302010097
CC0603JRNPO9BN100
YAGEO
SMD CAP Ceramic 10pF-50V-5%-NPO
Datasheet » | Permalink
603
RoHS
302010103
CC0603KRX5R6BB106
YAGEO
SMD CAP Ceramic 10uF-10V-10%-X5R
Datasheet » | Permalink
603
RoHS
302010111
CC0603KRX5R6BB475
YAGEO
SMD CAP Ceramic 4.7uF-10V-10%-X5R;
Datasheet » | Permalink
603
RoHS
302010126
CC0603JRNPO9BN390
YAGEO
SMD CAP Ceramic 39pF-50V-5%-NPO;0603
Datasheet » | Permalink
C0603
RoHS
302010138
CC0603KRX7R9BB104
YAGEO
SMD CAP Ceramic 100nF-50V-10%-X7R
Datasheet » | Permalink
603
RoHS
302010139
CC0603KRX7R8BB105
YAGEO
SMD CAP Ceramic 1uF-25V-10%-X7R
Datasheet » | Permalink
603
RoHS
302010140
CC0603KRX7R9BB103
YAGEO
SMD CAP Ceramic 10nF-50V-10%-X7R
Datasheet » | Permalink
603
RoHS
302010141
CC0603KRX7R9BB102
YAGEO
SMD CAP Ceramic 1nF-50V-10%-X7R
Datasheet » | Permalink
603
RoHS
302010142
CC0603JRNPO9BN270
YAGEO
SMD CAP Ceramic 27pF-50V-5%-NPO
Datasheet » | Permalink
603
RoHS
302010143
CC0603JRNPO9BN220
YAGEO
SMD CAP Ceramic 22pF-50V-5%-NPO
Datasheet » | Permalink
603
RoHS
302010144
CC0603KRX7R9BB472
YAGEO
SMD CAP Ceramic 4.7nF-50V-10%-X7R
Datasheet » | Permalink
603
RoHS
302010146
CC0805KKX5R8BB475
YAGEO
SMD CAP Ceramic 4.7uF-25V-10%-X5R;0805
Datasheet » | Permalink
C0805
RoHS
302010148
CC0805KKX7R8BB225
YAGEO
SMD CAP Ceramic 2.2uF-25V-10%-X7R;0805
Datasheet » | Permalink
C0805
RoHS
302010158
CC0805ZKY5V6BB106
YAGEO;
SMD CAP Ceramic 10uF-10V-(-20%
Datasheet » | Permalink
805
RoHS
302010165
CC0805KRX7R9BB104
YAGEO
SMD CAP Ceramic 100nF-50V-10%-X7R;
Datasheet » | Permalink
805
RoHS
302010171
CC0805MKX5R5BB226
YAGEO
SMD CAP Ceramic 22uF-6.3V-20%-X5R;
Datasheet » | Permalink
805
RoHS
302010175
CC0805JRX7R9BB103
YAGEO
SMD CAP Ceramic 10nF-50V-5%-X7R
Datasheet » | Permalink
805
RoHS
302010178
CC0805KKX5R8BB106
YAGEO
SMD CAP Ceramic 10uF-25V-10%-X5R
Datasheet » | Permalink
805
RoHS
302010179
CC0805KKX7R8BB105
YAGEO
SMD CAP Ceramic 1uF-25V-10%-X7R
Datasheet » | Permalink
805
RoHS
302010181
CC1206KKX5R8BB106
YAGEO
SMD CAP Ceramic 10uF-25V-10%-X5R
Datasheet » | Permalink
1206
RoHS
302010183
GRM31CR60J107ME39L
Murata
SMD CAP Ceramic 100uF-6.3V-20%-X5R
Datasheet » | Permalink
1206
RoHS
302010189
CC1206KKX7RCBB102
YAGEO
SMD CAP Ceramic 1nF-1KV-10%-X7R;
Datasheet » | Permalink
1206
RoHS
302010202
DIP CAP Ceramic Disc 10nF-50V-Y5V
Datasheet » | Permalink
Radial-Disc-2.5-D4.0mm
RoHS
302010208
CC1-F5SL2A101KSPW
DIP CAP Ceramic Disc 100nF-50V-Y5V
Datasheet » | Permalink
Radial-Disc-2.5-D5.0mm
RoHS
302010223
CC0402CRNPO9BN2R2
YAGEO
SMD CAP Ceramic 2.2pF-50V-0.25PF-NPO
Datasheet » | Permalink
402
RoHS
302010242
CC0402KRX7R9BB223
YAGEO
SMD CAP Ceramic 22nF-50V-10%-X7R
Datasheet » | Permalink
402
RoHS
302010260
CC0402KRX7R9BB391
YAGEO
SMD CAP Ceramic 390pF-50V-10%-X7R
Datasheet » | Permalink
402
RoHS
302010261
CC0402KRX7R9BB472
YAGEO
SMD CAP Ceramic 4.7nF-50V-10%-X7R
Datasheet » | Permalink
402
RoHS
302010286
CC0603MRX5R5BB106
YAGEO
SMD CAP Ceramic 10uF-6.3V-20%-X5R
Datasheet » | Permalink
603
RoHS
302010341
GRM1885C1H102JA01D
Murata
SMD CAP Ceramic;1nF-50V-5%-C0G
Datasheet » | Permalink
603
RoHS
302020002
TAJA106K016RNJ
AVX
SMD CAP Tantalum 10uF-16V 10%
Datasheet » | Permalink
AVX-A
RoHS
302020005
TAJC476K006RNJ
AVX
SMD CAP Tantalum 47uF-6.3V
Datasheet » | Permalink
AVX-A
RoHS
302020006
TAJA475K016RNJ
AVX
SMD CAP Tantalum 4.7uF-16V;A
Datasheet » | Permalink
AVX-A
RoHS
302020008
TAJA226K010RNJ
AVX
SMD CAP Tantalum 22uF-10V
Datasheet » | Permalink
AVX-A
RoHS
302020011
TAJA106K010RNJ
AVX
SMD CAP Tantalum 10uF-10V 10%
Datasheet » | Permalink
AVX-A
RoHS
302020013
TAJB226K016RNJ
AVX
SMD CAP Tantalum 22uF-16V
Datasheet » | Permalink
AVX-B
RoHS
302020015
TAJB107M010RNJ
AVX
SMD CAP Tantalum 100uF-10V
Datasheet » | Permalink
AVX-B
RoHS
302020019
TAJB106K016RNJ
AVX
SMD CAP Tantalum 10uF-16V 10%
Datasheet » | Permalink
AVX-B
RoHS
302020020
TAJB476K010RNJ
AVX
SMD CAP Tantalum 47uF-10V 10%
Datasheet » | Permalink
AVX-B
RoHS
302020021
TAJB226K010RNJ
AVX
SMD CAP Tantalum 22uF-10V 10%
Datasheet » | Permalink
AVX-B
RoHS
302020022
TAJC476K016RNJ
AVX
SMD CAP Tantalum 47uF-16V
Datasheet » | Permalink
AVX-C
RoHS
302020023
TAJC107K016RNJ
AVX
SMD CAP Tantalum 100uF-16V;
Datasheet » | Permalink
AVX-C
RoHS
302020025
TAJC107K010RNJ
AVX
SMD CAP Tantalum 100uF-10V 10%
Datasheet » | Permalink
AVX-C
RoHS
302020027
TAJD477M006RNJ
AVX
SMD CAP Tantalum 470uF-6.3V;D
Datasheet » | Permalink
AVX-D
RoHS
302030031
KS 100uF/16V
JWCO
DIP CAP Aluminum 100uF-16V
Datasheet » | Permalink
Radial-D5.0*H7.0mm
RoHS
302030033
100uF/16V 5X7
JWC
DIP CAP Aluminum 47uF-16V;
Datasheet » | Permalink
Radial-D5.0*H7.0mm
RoHS
302030053
CS1E221M-CRE77
SEMTECH
SMD CAP Aluminum 220uF-16V;
Datasheet » | Permalink
D6.3*H7.7mm
RoHS
302030059
CS1E470M-CRE54
SMD CAP Aluminum 47uF-25V
Datasheet » | Permalink
SMD-D6.3*H5.4mm
RoHS
320010000
ST-USB-001G
SUNTECH
SMD Micro USB-B-W/P
Datasheet » | Permalink
5+4-0.65-L7.4*W5.0*H2.35mm
RoHS
320010003
10118193-0001LF
FCI
SMD Micro USB-B
Datasheet » | Permalink
5P-90D
RoHS
320010005
ZX62D-B-5P8
suntech
SMD Micro USB-B
Datasheet » | Permalink
SMD-5P-7.15*5*1.85MM
RoHS
320010007
ST-USB-003A
suntech
DIP USB-A-Famale
Datasheet » | Permalink
4P-2.0-90D
RoHS
320010014
ST-USB-013A
SUNTECH
DIP Mini USB-B
Datasheet » | Permalink
MINI-B-5P-SMD
RoHS
320010018
ST-USB-009A
suntech
USB Female Type B Connector
Datasheet » | Permalink
DIP-2P-17.1*14.6*12.1mm-2mm
RoHS
320020010
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1*40P-2.54-2.54-11.6/3.0mm
RoHS
320020016
P125-1102A0BS116A1
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1*2P-2.54-2.54-11.6/3.0mm
RoHS
320020017
P125-1104A0BS116A1
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1*4P-2.54-2.54-11.6/3.0mm
RoHS
320020019
P125-1106A0BR138A1
YXCON
DIP Black Short Male Header R/A
Datasheet » | Permalink
1X6P-2.54-2.54-6.0mm-90D-1
RoHS
320020027
P125-1203A0BS116A2
YXCON
DIP Yellow Male Header VERT
Datasheet » | Permalink
2*3P-2.54-2.54-11.6/3.0mm
RoHS
320020034
P125-1116A0BS116AX
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1*16P-2.54-2.54-11.6/3.0mm
RoHS
320020037
P125-1102A0BS116A3
YXCON
DIP White Male Header VERT
Datasheet » | Permalink
1*2P-2.54-2.54-11.6/3.0mm
RoHS
320020061
P125-1103A0BR138A1
YXCON
DIP Black Male Header R/A
Datasheet » | Permalink
1*3P-2.54-2.54-6.0mm-90D-1
RoHS
320020077
P125-12A1BS116A1
YXCON
SMD Crystal 32.768KHz-7pF-20ppm-70k
Datasheet » | Permalink
2X3P-2.54-2.54-11.6/3.0
RoHS
320020078
P125-1106A1BS116A1
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1X6P-2.54-2.54-11.6/3.0mm
RoHS
320020079
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1X3P-2.54-2.54-11.6/3.0
RoHS
320020080
P125-1108A1BS116A1
YXCON
DIP Black Male Header VERT
Datasheet » | Permalink
1X8P-2.54-2.54-11.6/3.0
RoHS
320030001
F185-2110A0ASYA1
YAGEO
DIP Long Blue Female Header
Datasheet » | Permalink
1*10P-2.54-8.5+2.5-12.3mm
RoHS
320030009
F243-1110A1BSUA1
YXCON
DIP Black Female Header VERT;
Datasheet » | Permalink
1*10P-2.0-4.3mm
RoHS
320030012
F185-1106A1BSYA2
YXCON
DIP Long Black Female Header VERT
Datasheet » | Permalink
1*6P-2.54-8.5mm
RoHS
320030013
F185-2108A1BSYA1
YXCON
DIP Long Black Female Header VERT
Datasheet » | Permalink
1*8P-2.54-(8.5+1.5)mm-10.5
RoHS
320030017
F185-1104A1BSYA1
YXCON
DIP Black Female Header VERT
Datasheet » | Permalink
1*4P-2.54-8.5mm
RoHS
320030019
F185-1106A1BSYA3
YXCON
DIP Yellow Female Header VERT
Datasheet » | Permalink
1*6P-2.54-8.5mm
RoHS
320030039
F185-1110A1BSYA1
YAGEO
DIP Long Black Female Header VERT
Datasheet » | Permalink
1*10P-2.54-8.5mm
RoHS
320030050
RF130-1023ABS0741
YXCON
DIP Black Round Female Header VERT
Datasheet » | Permalink
1*2P-2.54-3.0mm-7.4
RoHS
320030059
F185-1110A1BSYC1
YXCON
DIP Yellow Female Header VERT
Datasheet » | Permalink
1*10P-2.54-8.5mm
RoHS
320030060
F185-1106A1BSYC1
YXCON
DIP Black Female Header VERT
Datasheet » | Permalink
1X6P-2.54-8.5
RoHS
320030061
F185-1108A1BSYC1
YXCON
DIP Black Female Header VERT
Datasheet » | Permalink
1X8P-2.54-8.5
RoHS
320030065
F185-1108A1BSYC1
YXCON
DIP Yellow Female Header
Datasheet » | Permalink
1X8P-2.54-8.5
RoHS
320030066
YXCON
DIP Long Blue Female Header
Datasheet » | Permalink
2X3P-2.54-8.5+1.5-12.3
RoHS
320030067
YXCON
DIP Long Blue Female Header
Datasheet » | Permalink
1X6P-2.54-8.5+2.5-12.3
RoHS
320030068
YXCON
DIP Long Blue Female Header
Datasheet » | Permalink
1X8P-2.54-8.5+2.5-12.3
RoHS
320030087
F185-1208A0BSYA1
YXCON
DIP Black Female Header
Datasheet » | Permalink
2*4P-2.54-8.5
RoHS
320030097
FBM1211-1001A01B1AF
YXCON
SMD Black Female Header
Datasheet » | Permalink
1*10P-2.0-L20.5*W2.5*H2.4-R/A
RoHS
320040003
PJ-3536-L6S
SUNGTECH
SMD Audio Jack;3.5mm;4 Degree
Datasheet » | Permalink
3.5mm-8P
RoHS
320040007
ST-PJ-312
suntech
SMD Audio Jack;3.5mm;3 Degree
Datasheet » | Permalink
6P-3.5-14*9mm
RoHS
320040009
PJ-393
BST
SMD Audio Jack;3.5mm;4 Degree
Datasheet » | Permalink
8P-16.4*8.7*5.69mm
RoHS
320070000
ICX-28P
NANTECH
DIP Black IC Socket
Datasheet » | Permalink
2*14P-2.54-7.62mm Row Spacing
RoHS
320090000
ST-TF-003A
SUNTECH
SMD Micro SD Card Socket
Datasheet » | Permalink
9P-SMD-W/-RING
RoHS
320090008
BEST
SMD Micro SD Card Socket
Datasheet » | Permalink
TF-01
RoHS
320110026
SMD White Male JST connector;2P-2.0
Datasheet » | Permalink
2P-SMD-2.0-90D
RoHS
320110027
DIP White Male JST connector;2P-2.0
Datasheet » | Permalink
2P-2.0-90D
RoHS
320110028
GOOSVN
DIP Green Screw Terminal;2P-3.5
Datasheet » | Permalink
2P-3.5
RoHS
320110029
GOOSVN
DIP Green Screw Terminal;3P-5.0
Datasheet » | Permalink
3P-5.0
RoHS
320110030
1125S-SMT-4P
TAIFENG
SMD White Male Header VERT;4Pin-2.0
Datasheet » | Permalink
4P-SMD-2.0
RoHS
320110031
GOOSVN
DIP Green Screw Terminal;2P-5.0
Datasheet » | Permalink
2P-5.0
RoHS
320110032
1125R-SMT-4P
TAIFENG
SMD White Male Header VERT;4Pin-2.0
Datasheet » | Permalink
4P-SMD-2.0-90D
RoHS
320110033
1125S-4P
TAIFENG
DIP White Male Header VERT;4Pin-2.0
Datasheet » | Permalink
4P-2.0
RoHS
320110034
1125R-4P
TAIFENG
DIP White Male Header 90D;4Pin-2.0
Datasheet » | Permalink
4P-2.0-90D
RoHS
320110048
I-PEX
SMD I-PEX MFH1 Connector
Datasheet » | Permalink
U-FL
RoHS
320110049
ZB2001-02
ZUANBAO
DIP White JST;2Pin-2.0
Datasheet » | Permalink
2.0-2P
RoHS
320110054
JST 2P-1.0
ZUANBAO
SMD White JST;2Pin-1.0 pitch
Datasheet » | Permalink
2P-1.0-90D
RoHS
320120002
BEST
DIP Black DC Jack;2.1MM;
Datasheet » | Permalink
PW-3P-2.1
RoHS
320120003
DC-005
BEST
DIP Black DC Jack;2.1MM
Datasheet » | Permalink
PW-3P-2.1
RoHS
320140004
MJ88-BX11-RVSL2
Heling Electronic
DIP RJ45 Connector;8P-R/A-With LED
Datasheet » | Permalink
8P-R/A
RoHS
320170002
DIP CR1220 Cell Battery Holder
Datasheet » | Permalink
Metal CR1220-D13.5*H5.0mm
RoHS
320190003
TAIFENG
DIP Black Jumper;2P-2.54
Datasheet » | Permalink
2P-2.54
RoHS
323050000
JJWJ
Folding Clasps
Datasheet » | Permalink
D11.5*H6.0mm
RoHS
328030005
QT-CC-20016XX
GT
Black Micro-SD to SD Adapter
Datasheet » | Permalink
9P-L32mm*W24mm*H2.1mm
RoHS
306010014
HC-49US 16.000MHz
JING PENGYUAN
DIP Crystal 16MHz-18pF-30ppm-40R
Datasheet » | Permalink
HC49/US-H10.85*W4.5*H3.68mm
RoHS
306010020
FC-12M
Epson
SMD Crystal 32.768KHz-12.5pF-20ppm-90k
Datasheet » | Permalink
2P-L2.05*W1.2*H0.6mm
RoHS
306010037
49S/18PF
Xinhunjing
DIP Crystal 16MHz-18pF-30ppm-50R
Datasheet » | Permalink
HC49/US
RoHS
306010047
5032/2P
Xinhunjing
SMD Crystal 12MHz-20pF-20ppm-40R
Datasheet » | Permalink
2P-L5.0*W3.2mm
RoHS
306010053
CSTCE8M00G55-RO
Murata
SMD Crystal 8MHz-0.3%-150R
Datasheet » | Permalink
3P-L3.2*W1.3mm
RoHS
306010054
X053201602002
JINGPENGYUAN
SMD Crystal 16MHz-8pF-20ppm-40R
Datasheet » | Permalink
2P-SMD-5.0X3.2
RoHS
306010055
FC-135
Xinhunjing
SMD Crystal 32.768KHz-7pF-20ppm-70k
Datasheet » | Permalink
2P-L3.2*W1.5mm
RoHS
306030002
CSTCE16M0V53-R0
Murata Electronics
SMD Crystal 16MHz-15pF-0.5%-40R
Datasheet » | Permalink
SMD 3P-3.20X1.30X1.0mm
RoHS
306030005
CSTCE8M00G15L99-R0
Murata
SMD Crystal 8MHz-33pF-0.1%
Datasheet » | Permalink
W1.3*L3.2*H1.1mm
RoHS
306050008
BLM15BD182SN1
Murata
SMD Bead 1.8k-100mA
Datasheet » | Permalink
402
RoHS
306050023
PZ2012U300-3R0TF
Sunlord
SMD Bead 30R-3A
Datasheet » | Permalink
805
RoHS
304010007
MMSD4148
Fairchild
SMD Diode Switching 100V-200mA
Datasheet » | Permalink
SOD-123
RoHS
304010008
1N4004
MIC
DIP Diode Rectifier 400V-1A
Datasheet » | Permalink
DO-41
RoHS
304010013
1N4007
JCET
SMD Diode Rectifier 1KV-1A
Datasheet » | Permalink
DO-214AC
RoHS
304020012
B0540W
JCET
SMD Diode Schottky 40V-500mA
Datasheet » | Permalink
SOD-123
RoHS
304020021
SS54B
JCET
SMD Diode Schottky 28V-5A
Datasheet » | Permalink
SMB
RoHS
304020027
1N5819
SMD Diode Schottky 40V-1A
Datasheet » | Permalink
DO-214AC
RoHS
304020028
MBR0520LT1G
ON Semiconductor
SMD Diode Schottky 20V-500mA
Datasheet » | Permalink
SOD-123
RoHS
304020032
SS0520-7-F
SMD Diode Schottky 20V-500mA
Datasheet » | Permalink
SOD-123
RoHS
304020034
B5819W
Micro Commercial Components
SMD Diode Schottky 20V-1A
Datasheet » | Permalink
SOD-123
RoHS
304040005
CD1206-S01575
Bourns
SMD Diode Switching 75V-150mA
Datasheet » | Permalink
1206
RoHS
304040011
LL4148ST
ST
SMD Diode Switching 75V-200mA
Datasheet » | Permalink
LL-34
RoHS
304040016
1N4148
JCET
SMD Diode Switching 53V-300mA
Datasheet » | Permalink
LL-34
RoHS
304050003
CESD5V0AP
JCET
SMD Diode TVS 5V-225mW
Datasheet » | Permalink
SOT-23
RoHS
304060001
CESD5V0D1
JCET
SMD Diode ESD 6.2V-250mW
Datasheet » | Permalink
SOD-123
RoHS
304080005
SYD3642ASR
FANGZHOU
LED Red 4-DIG 7-SEG Display
Datasheet » | Permalink
7-4-BYTE-SEG-2.54-30*14*7.3H
RoHS
314130003
CG0603MLC-05E
Bourns Inc.
SMD Chip Guard;5V-28V
Datasheet » | Permalink
603
RoHS
307010001
KT8-1000SMD1206
TIANRUI
SMD PPTC 1A-15V
Datasheet » | Permalink
1206
RoHS
307010002
SMD1206R500SF
TIANRUI
SMD PPTC 750mA-16V
Datasheet » | Permalink
1206
RoHS
307010013
KT13-0750SMD
Bourns
SMD PPTC 750mA-13.2V
Datasheet » | Permalink
1206
RoHS
307010040
MF-MSMF050-2
Bourns
SMD PPTC 500mA-15V
Datasheet » | Permalink
L4.73*W3.41*H0.85
RoHS
310010005
ATMEGA328P-MU
Atmel
SMD IC MCU;AVR;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
VFQFN-32
RoHS
310010006
ATMEGA2560-16AU
Atmel
SMD IC MCU;AVR;8-Bit;256KB;16MHz;1.8-5.5V
Datasheet » | Permalink
TQFP-100
RoHS
310010010
ATMEGA32U4-AU
Atmel
SMD IC MCU;AVR;USB;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
TQFP-44
RoHS
310010016
ATMEGA32U4-MUR
Atmel
SMD IC MCU;AVR;USB;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
VQFN-44
RoHS
310010018
ATMEGA16U2-MU
Atmel
SMD IC MCU;AVR;8-bit;16KB;16MHz;2.7-5.5V
Datasheet » | Permalink
32QFN
RoHS
310010049
ATMEGA328P-AU
Atmel
SMD IC MCU;AVR;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
32-TQFP
RoHS
310010051
ATMEGA328P-PU
Atmel
DIP IC MCU;AVR;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
28-DIP
RoHS
310010053
LPC11U35FHI33/501
NXP
SMD IC MCU;ARM MCU 32Bit;Cortex-M0 64KB;3.3V
Datasheet » | Permalink
HVQFN-32
RoHS
310010072
ATMEGA168PA-MU
Atmel
SMD IC MCU;AVR;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
QFN-32
RoHS
310020002
LMV358ID
TI
SMD IC Amplifier;DUAL;1MHz;2.7 V-5.5 V
Datasheet » | Permalink
SOIC-8
RoHS
310020003
OPA333AIDBVT
TI
SMD IC Amplifier;1-CH;GBW 0.35MHz;Io 3mA;1.8V-5.5V;
Datasheet » | Permalink
SOT-23-5
RoHS
310020007
LMV358IDGKR
TI
SMD IC Amplifier;2-CH;GBW 1MHz;Io 60mA;2.7V-5.5V;
Datasheet » | Permalink
MSOP-8
RoHS
310020015
LM2904DR
TI
SMD IC Amplifier;2-CH;GPW 0.7MHz;Io 30mA;3V-26V;
Datasheet » | Permalink
SOIC-8
RoHS
310020016
LM293D
TI
SMD IC Amplifier;2-CH;2V-36V;
Datasheet » | Permalink
SOIC-8
RoHS
310020021
LM358DR
Texas Instruments
SMD IC Amplifier;2-CH;GBW 1MHz;Io 30mA;3V-32V;
Datasheet » | Permalink
8-SOIC
RoHS
310030009
XC6206P302MR
Torex
SMD PMIC;LDO;Vin 6V;3.0V;200mA;Without En;1-Ch
Datasheet » | Permalink
SOT-23
RoHS
310030010
L7805CV
YA
DIP PMIC;LDO;Vin xx-35V;5V,Adj;1.5A;Without En;1-Ch
Datasheet » | Permalink
TO220-3
RoHS
310030014
XC6206P252MR-G
Torex
SMD PMIC;LDO;Vin 6V;2.5V;200mA;Without En;1-Ch
Datasheet » | Permalink
SOT-23
RoHS
310030016
XC6206P182MR
Torex
SMD PMIC;DC-DC;Vin 2.6-5.5V; Adj;2A;3MHz;Buck;1-Ch
Datasheet » | Permalink
SOT-23
RoHS
310030028
LP2950ACZ-3.3/NOPB
TI
DIP PMIC;LDO;Vin 2.3-30V;3.3V;Adj;100mA;Without En;1-Ch
Datasheet » | Permalink
TO-92
RoHS
310030033
LP2985-33DBVR
TI
SMD IC PMIC;Vin 2.2V-16V;Vout 3.3V;Iout 150mA;With-EN
Datasheet » | Permalink
SOT-23-5
RoHS
310030046
XC6204B332MR
Torex Semiconductor Ltd
SMD PMIC;LDO;Vin 10V;3.3V;150mA;With En;1-Ch
Datasheet » | Permalink
SOT-25
RoHS
310030079
CJ432
JCET
SMD PMIC;LDO;Vin 18V;Adj;200mA;Without En;1-Ch
Datasheet » | Permalink
SOT-23
RoHS
310030092
ISL97516IUZ-TK
Intersil
SMD IC PMIC;Vin 2.3V-5.5V;Vout up to 25V;Iout 1A;With-EN
Datasheet » | Permalink
MSOP-8
RoHS
310030095
CJA1117B-3.3
JCET
SMD PMIC; LDO;Vin 5.3V;3.3V;1A;Without En;1-Ch
Datasheet » | Permalink
SOT-89
RoHS
310030096
CJT1117-5.0
JCET
SMD PMIC; LDO;Vin 7V;5V;1A;Without En;1-Ch
Datasheet » | Permalink
SOT-223
RoHS
310030097
CJT1117-3.3
JCET
SMD PMIC; LDO;Vin 5V;3.3V;1A;Without En;1-Ch
Datasheet » | Permalink
SOT-223
RoHS
310030099
XC6206P332MR-G
TOREX
SMD PMIC;LDO;Vin 6V;3.3V;200mA;Without En;1-Ch
Datasheet » | Permalink
SOT-23
RoHS
310030100
CJ78M05
JCET
SMD PMIC;LDO;Vin 25V;5V;0.5A;Without En;1-Ch
Datasheet » | Permalink
TO-252
RoHS
310030101
CN3065
CONSONANCE
SMD PMIC;Liner;Li-Ion/Pol;Charge;4.2V;1-cell
Datasheet » | Permalink
8-DFN
RoHS
310030104
AIC1896GG
AIC
SMD PMIC;DC-DC;Vin 2.5-10V;Adj;200mA;1.4M;Boost;1-Ch
Datasheet » | Permalink
SOT23-6
RoHS
310030105
TD1410
Techcode
SMD IC PMIC;Vin 3.6V-20V;Vout 1.325V-18V;Iout 2A;With-EN
Datasheet » | Permalink
SOP8
RoHS
310030121
MP1496DJ
Monolithic Power Systems
SMD PMIC;DC-DC;Vin 4.5-16V;Adj;2A;500K;N-Sync;Buck;1-Ch
Datasheet » | Permalink
TSOT23-8
RoHS
310030148
ETA3406S2F-T
ETA solution
SMD PMIC;DC-DC;Vin 2.6-6V;Adj;1.2A;1.5M;Sync;Buck;1-Ch
Datasheet » | Permalink
SOT23-5
RoHS
310030153
ETA1036-50S2F-T
ETA
SMD PMIC;DC-DC;Vin 0.6-4.5V;3W;2MHz;Boost;1-Ch
Datasheet » | Permalink
SOT23-5
RoHS
310030161
ETA3410D2I-T
ETA
SMD PMIC;DC-DC;Vin 2.6-5.5V,Adj;2A;3MHz;Sync;Buck;1-Ch
Datasheet » | Permalink
DFN(2*2)-8
RoHS
310030211
TPS2051BDGN
Texas Instruments
SMD IC PMIC;Vin 2.7V-5.5V;Vout 5V;Iout 500mA;With-EN
Datasheet » | Permalink
MSOP-8
RoHS
310040007
TB6612FNG(O,C8,EL)
Toshiba
SMD IC Driver;Motor Driver;2-CH;VM
Datasheet » | Permalink
SSOP-24
RoHS
310040018
L298P
ST
SMD IC Driver;Motor Driver;2-CH;VM
Datasheet » | Permalink
PowerSO-20
RoHS
310040023
MY9221
My-Semi
SMD IC Driver;LED matrix Driver;12-CH(R/G/B x 4);Vin 3V-5.5V;Iout 3-60mA
Datasheet » | Permalink
TSSOP-24
RoHS
310040027
TM1637
Titian Mec
SMD IC Driver;Digital Tube Driver;8Seg*6Bit;Vin 0.5V-7V;Iout 200mA
Datasheet » | Permalink
20-SOP
RoHS
310050024
TXB0108PW
TI
SMD IC Logic;8-bit noninverting;VCCA 1.2V-3.6V;VCCB 1.65V-5.5V;Iout 50mA
Datasheet » | Permalink
TSSOP-20
RoHS
310050026
TXS0108EPWR
TI
SMD IC Logic;8-bit noninverting;VCCA 1.2V-3.6V;VCCB 1.65V-5.5V;Iout 50mA
Datasheet » | Permalink
TSSOP-20
RoHS
310050042
74VHC125MTCX
Fairchild
SMD IC Logic;4-bit CMOS Buffer;VCC 2V-6V
Datasheet » | Permalink
TSSOP-14
RoHS
310060021
ISD1820P
ISD
DIP IC Audio;Recording time 20S;VCC 3.3V-5V;
Datasheet » | Permalink
DIP-14
RoHS
310060024
MAX2659ELT
Maxim
SMD IC Amplifier;GPS/GNSS LNA;Gain 20.5dB;Frequency 1G-2GHz;1.6V-3.6V
Datasheet » | Permalink
UDFN-6(1.5*1.0mm)
RoHS
310060026
nRF51822;
Nordic Semiconductor
SMD IC RF;2.4G RF & Cortex M0 MCU;QFAA 256KB Flash;16KB RAM;VCC 1.8V-3.6V
Datasheet » | Permalink
QFN-48
RoHS
310070022
FT232RL
FTDI
SMD IC Interface;USB to UART;Speed 300b-3Mbaud;VCC 1.8V-5.25V
Datasheet » | Permalink
28-SSOP
RoHS
310070026
CH340T
WCH
SMD IC Interface;USB to UART;Speed 2400b-112.5Kbps;VCC 3.3V-5V
Datasheet » | Permalink
SSOP-20
RoHS
310070030
FT230XS-R
FTDI
SMD IC Interface;USB to UART;Speed 300b-3Mbaud;VCC 2.97V-5.5V
Datasheet » | Permalink
SSOP-16
RoHS
303010016
CSAB0630-100M
CODACA
SMD Inductor 10uH-20%-5A
Datasheet » | Permalink
SMD-2P-L6.0*W6.0*H3.0mm
RoHS
303010027
LQG15HS15NJ02
Murata
SMD Inductor 15nH-5%-300mA
Datasheet » | Permalink
402
RoHS
303010037
LQG15HS4N7S02
Murata
SMD Inductor 4.7nH-0.3nH-300mA
Datasheet » | Permalink
402
RoHS
303010042
LQH2MCN100K02L
Murata
SMD Inductor 10uH-10%-225mA
Datasheet » | Permalink
806
RoHS
303010056
LQG15HS3N3S02D
Murata
SMD Inductor 3.3nH-0.3nH-300mA
Datasheet » | Permalink
402
RoHS
303010086
LQM2MPN2R2MG0
AVX
SMD Inductor;2.2uH-20%-1.2A
Datasheet » | Permalink
805
RoHS
303030001
BLM18AG121SN1D
Murata
SMD FERRITE CHIP 120R 500mA
Datasheet » | Permalink
603
RoHS
303030006
BLM21PG331SN1D
Murata
SMD Ferrite Bead 330R-1500mA
Datasheet » | Permalink
805
RoHS
303030008
WLB2012-471T20
WELL
SMD Ferrite Bead 470R-2A
Datasheet » | Permalink
805
RoHS
303030020
BLM18BD252SN1D
Murata
SMD Ferrite Bead 2.5k-50mA
Datasheet » | Permalink
603
RoHS
304090016
16-219A/T2D-AR2T1QY/3T
Everlight
SMD LED Yellow-Diffused-Pure White
Datasheet » | Permalink
402
RoHS
304090038
G502DC
Chengguangxing
DIP LED Green-Green
Datasheet » | Permalink
Radial-2P-2.54-5mm
RoHS
304090039
17-215UYC/S530-A3/TR8
Everlight
SMD LED Clear-Yellow
Datasheet » | Permalink
805
RoHS
304090040
CX-G302DC
Chengguangxing
DIP LED Green-Green
Datasheet » | Permalink
Radial-2P-2.54-3.0mm
RoHS
304090041
SR302DC
Chengguangxing
DIP LED Red-Red
Datasheet » | Permalink
Radial-2P-2.54-3mm
RoHS
304090042
19-217-R6C-AL1M2VY-3T
Everlight
LED-SMD Red Diffused
Datasheet » | Permalink
603
RoHS
304090043
19-217-G7C-AN1P2-3T
Everlight
SMD LED Clear-Green
Datasheet » | Permalink
603
RoHS
304090044
19-217-Y5C-AM1N1VY-3T
Everlight
SMD LED Clear-Yellow
Datasheet » | Permalink
603
RoHS
304090045
19-217-BHC-ZL1M2RY-3T
Everlight
SMD LED Clear-Blue
Datasheet » | Permalink
603
RoHS
304090046
17-215SURC/S530-A2/TR8
Everlight
SMD LED Clear-Red
Datasheet » | Permalink
805
RoHS
304090057
17-215SYGC/S530-E2/TR8
Everlight
SMD LED Clear-Green
Datasheet » | Permalink
805
RoHS
304090058
504WC
Chengguangxing
DIP LED Transparent-White
Datasheet » | Permalink
Radial-2P-2.54-5mm
RoHS
304090059
UR502DC
Chengguangxing
DIP LED Vaporous-Red-Red
Datasheet » | Permalink
Radial-2P-2.54-5mm
RoHS
304090061
EL-17-215/BHC-AN1P2/3T
Everlight
SMD LED Clear-Blue
Datasheet » | Permalink
805
RoHS
304090062
504BW
DIP LED Blue-Blue
Datasheet » | Permalink
Radial-2P-2.54-5mm
RoHS
304090065
CZXR-80RGB03-A
Chengguangxing
DIP LED RGB Common Anode
Datasheet » | Permalink
Radial-4P-2.0-8mm
RoHS
304090071
ADL-0603W
Chengguangxing
SMD LED Yellow-White
Datasheet » | Permalink
603
RoHS
304090073
Y502DC
CHENGGUNAGXING
DIP LED Yellow-Yellow
Datasheet » | Permalink
Radial-2P-2.54-5mm
RoHS
304090075
BL-HB337A-AV-TRB
Bright
SMD LED Clear-Blue
Datasheet » | Permalink
402
RoHS
304090086
504RGBW-K
chengguangxing
DIP LED Vaporous-RGB
Datasheet » | Permalink
Radial-2P-2.54-5mm
RoHS
304990003
WS2812B
Worldsemi
WS2812B RGB LED with Integrated Driver Chip
Datasheet » | Permalink
4Pin, 5mm*5mm
RoHS
312030029
EAO-9745-PFA-C1033-28-008
Guangjixing
DIP Analog microphone;SN58dB;SPL110dB;50-16KHZ
Datasheet » | Permalink
2P-ROUND-9.7*4.5mm
RoHS
316030062
TFK-280SA-22125
TT MOTOR
DC Motor 6V;7500
Datasheet » | Permalink
D30.4*24+2.0mm
RoHS
315030000
HLS8L-DC5V-S-C
HELISHUN
DIP Power Relay 5V-7A
Datasheet » | Permalink
5P-L19.0*W15.0*H15.0mm
RoHS
315030009
HLS8L-DC3V-S-C
HELISHUN
DIP Power Relay 3V-7A
Datasheet » | Permalink
5P-L19.0*W15.0*H15.0mm
RoHS
301010000
RC0402JR-070RL
YAGEO
SMD RES 0R-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010001
RC0402JR-071K5L
YAGEO
SMD RES 1.5K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010004
RC0402JR-0710KL
YAGEO
SMD RES 10K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010005
RC0402JR-0747KL
YAGEO
SMD RES 47K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010006
RC0402JR-071KL
YAGEO
SMD RES 1K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010009
RC0402JR-071ML
YAGEO
SMD RES 1M-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010010
RC0402JR-074K7L
YAGEO
SMD RES 4.7K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010013
RC0402JR-07470RL
YAGEO
SMD RES 470R-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010028
RC0402JR-07100RL
YAGEO
SMD RES 100R-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010033
RC0402JR-07100KL
YAGEO
SMD RES 100K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010035
RC0402JR-073K3L
YAGEO
SMD RES 3.3K-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010041
RC0402FR-0749R9L
YAGEO
SMD RES 49.9R-1%-1/16W;
Datasheet » | Permalink
402
RoHS
301010043
RC0402FR-071ML
YAGEO
SMD RES 1M-1%-1/16W;
Datasheet » | Permalink
402
RoHS
301010047
RC0402FR-0710KL
YAGEO
SMD RES 10K-1%-1/16W;
Datasheet » | Permalink
402
RoHS
301010052
RC0402FR-0722RL
YAGEO
SMD RES 22R-1%-1/16W
Datasheet » | Permalink
402
RoHS
301010069
RC0402FR-07470KL
YAGEO
SMD RES 470K-1%-1/16W
Datasheet » | Permalink
402
RoHS
301010075
RC0402JR-0710RL
YAGEO
SMD RES 10R-5%-1/16W
Datasheet » | Permalink
402
RoHS
301010084
RC0603JR-0747KL
YAGEO
SMD RES 47K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010088
RC0603JR-07470RL
YAGEO
SMD RES 470R-5%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010089
RC0603JR-07100KL
YAGEO;
SMD RES 100K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010090
RC0603JR-07100RL
YAGEO
SMD RES 100R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010096
RC0603JR-0710RL
YAGEO
SMD RES 10R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010100
RC0603JR-071ML
YAGEO
SMD RES 1M-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010101
RC0603JR-073K9L
YAGEO
SMD RES 3.9K-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010102
RC0603FR-0712KL
YAGEO
SMD RES 12K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010103
RC0603JR-0715KL
YAGEO
SMD RES 15K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010104
RC0603JR-0718KL
YAGEO
SMD RES 18K-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010113
RC0603JR-072KL
YAGEO
SMD RES 2K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010114
RC0603JR-071K5L
YAGEO
SMD RES 1.5K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010124
RC0603JR-072K2L
YAGEO
SMD RES 2.2K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010132
RC0603JR-0722KL
YAGEO
SMD RES 22K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010133
RC0603JR-07150KL
YAGEO
SMD RES 150K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010138
RC0603JR-0739RL
YAGEO
SMD RES 39R-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010140
RC0603JR-073R6L
YAGEO
SMD RES 3.6R-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010145
RC0603JR-0751KL
YAGEO
SMD RES 51K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010151
RC0603FR-071ML
YAGEO
SMD RES 1M-1%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010153
RC0603FR-0710ML
YAGEO
SMD RES 10M-1%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010154
RC0603FR-072ML
YAGEO
SMD RES 2M-1%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010157
RC0603JR-07510RL
YAGEO
SMD RES 510R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010158
RC0603FR-0716KL
YAGEO
SMD RES 16K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010163
RC0603JR-07220RL
YAGEO
SMD RES 220R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010169
RC0603FR-0768KL
YAGEO
SMD RES 68K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010170
RC0603FR-073KL
YAGEO
SMD RES 3K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010185
RC0603FR-0710RL
YAGEO
SMD RES 10R-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010189
RC0603FR-071K5L
YAGEO
SMD RES 1.5K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010196
RC0603FR-07100KL
YAGEO
SMD RES 100K-1%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010198
RC0603FR-076K8L
YAGEO
SMD RES 6.8K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010202
RC0603FR-0730KL
YAGEO
SMD RES 30K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010205
RC0603FR-07150KL
YAGEO
SMD RES 150K-1%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010210
RC0603JR-07620RL
YAGEO
SMD RES 620R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010212
RC0603JR-07200KL
YAGEO
SMD RES 200K-5%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010213
RC0603JR-074M7L
YAGEO
SMD RES 4.7M-5%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010218
RC0603JR-07200RL
YAGEO
SMD RES 200R-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010221
RC0603FR-072KL
YAGEO
SMD RES 2K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010230
RC0603JR-07560KL
YAGEO
SMD RES 560K-5%-1/10W;
Datasheet » | Permalink
603
RoHS
301010241
RC0603FR-0715KL
YAGEO
SMD RES 15K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010251
RC0603FR-073K3L
YAGEO
SMD RES 3.3K-1%-1/10W;0603
Datasheet » | Permalink
603
RoHS
301010254
RC0603FR-071K8L
YAGEO
SMD RES 1.8K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010264
RL0805JR-070R1L
YAGEO
SMD RES 0.1R-5%-1/8W
Datasheet » | Permalink
805
RoHS
301010288
RC0603FR-0720KL
YAGEO
SMD RES 20K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010289
RC0603JR-0722RL
YAGEO
SMD RES 22R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010290
RC0603JR-074K7L
YAGEO
SMD RES 4.7K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010291
RC0603JR-071KL
YAGEO;
SMD RES 1K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010292
RC0603JR-070RL
YAGEO
SMD RES 0R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010293
RC0603JR-0710KL
YAGEO
SMD RES 10K-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010296
RC0603FR-0749R9L
YAGEO
SMD RES 49.9R-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010297
RC0603JR-07390RL
YAGEO
SMD RES 390R-5%-1/10W
Datasheet » | Permalink
603
RoHS
301010298
RC0603FR-071KL
YAGEO
SMD RES 1K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010299
RC0603FR-0710KL
YAGEO
SMD RES 10K-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010300
RC0603FR-07330RL
YAGEO
SMD RES 330R-1%-1/10W
Datasheet » | Permalink
603
RoHS
301010306
RC0805JR-074K7L
YAGEO
SMD RES 4.7K-5%-1/8W
Datasheet » | Permalink
805
RoHS
301010311
RC0805JR-071KL
YAGEO
SMD RES 1K-5%-1/8W
Datasheet » | Permalink
805
RoHS
301010315
RC0805JR-07220RL
YAGEO
SMD RES 220R-5%-1/8W
Datasheet » | Permalink
805
RoHS
301010318
RC0805JR-072KL
YAGEO
SMD RES 2K-5%-1/8W
Datasheet » | Permalink
805
RoHS
301010319
RC0805JR-07100RL
YAGEO
SMD RES 100R-5%-1/8W
Datasheet » | Permalink
805