Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections
->
|_ Dangerous Prototypes
|_ Open workbench
|_ Robotic
|_ Smart meter
|_ [Rainbowduino related]
|_ [Lilypad related]
|_ [MultiTouch related]
|_ [Monome related]
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Theme Collections
::
Dangerous Prototypes
:: Acrylic frame for 20*4 LCD - Twatch compatible
Acrylic frame for 20*4 LCD - Twatch compatible
Product 3/15
larger image
$4.00
$2.50
Save: 38% off
Acrylic frame which can fix to Twatch with 4 screws.(Included in order),gives Twatch a nicer looking.
Model: TOL118D4B
Shipping Weight: 9Gram
0 Units in Stock:
This product was added to our catalog on Friday 16 October, 2009.
Customers who bought this product also purchased...
LCD 16*2 Characters - Green Yellow back light
Electronic brick -5V Relay module (digital)
Electronic brick - Dual mode big button switch(Digital)
Linear sliders w/ integrated LEDs
Ultra-Sonic Ranger - GH-311RT
Piezo Polymer Coax Cable- 100mm
Electronic brick - ADKey module
scream out loud again - 110dBA passive Siren
Temperature sensor with steel head
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
Acrylic frame for 20*4 LCD - Twatch compatible
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart