Aluminium Case for small projects - 111*67*16 (mm)SKU: STR127C2B

$6.50
Qty: Add to Wish List
  • 18 in stock
Out dimension: 111*67*16 (mm)
Inner dimension: 110*60*12 (mm)
Waterproof: No

Aluminum with oxidized surface, Silver steel color.

Overview

Shenzhen 2U


Weight: 72 g

Distributors in North America
United States
Canada
Mexico
Puerto Rico
Honduras

Want to know more about the soul of LinkIt ONE? MediaTek Labs provides LinkIt SDK for Arduino, with which you develop Sketches in Arduino IDE that you run on LinkIt ONE. There is a Developer’s Guide that will help you get started with the SDK and LinkIt APIs, as well as an online API reference. And when you come to taking your prototype towards deployment, there is a Hardware Reference Design package containing schematic, layout and datasheets to help you create your own product using Seeed Studio’s Fusion PCBA Service.

To find out more check out the LinkIt section on the MediaTek Labs site and register here or check out the resources below.

Recommended Products

Recent History

Aluminium Case for small projects - 111*67*16 (mm)$6.50