Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: Arduino family
Arduino family
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
12
products)
1
2
[Next >>]
Product Image
Item Name-
Price
Seeeduino v2.12 fully Assembled - Arduino compatible
Overview Seeeduino is Arduino compatible board. Its design is based on Diecimila scheme, 100% compatible to its existing program, shield and IDEs. On the hardware part, remarkable changes are taken to improve the flexibility and user experience. Schematic & Reference DesignEAGLE Schematic...
$22.50
$19.00
Save: 16% off
Add:
Seeeduino V328 fully Assembled(Atmega 328)
Overview Seeeduino is Arduino compatible board. Its design is based on Diecimila scheme, 100% compatible to its existing program, shield and IDEs. On the hardware part, remarkable changes are taken to improve the flexibility and user experience. Summary Microcontroller ATmega328 Operating...
$27.50
... more info
Seeeduino Mega fully Assembled
Overview Seeeduino Mega is a microntrolller board based on ATmega1280, derived from Arduino Mega with changes in pursuit for small form factor, flexibility and functionality.It has 70 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial...
$49.50
$46.50
Save: 6% off
... more info
Seeeduino Stalker
Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc. Features: Arduino compatible, based on Seeeduino Native...
$35.00
... more info
Arduino Duemilanove with ATMega328
Overview The Arduino Duemilanove ("2009") is a microcontroller board based on the ATmega168 ( datasheet ) or ATmega328 ( datasheet ). It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, a 16 MHz crystal oscillator, a USB connection, a power...
$29.00
... more info
Arduino MEGA assembled
Overview The Arduino Mega is a microcontroller board based on the ATmega1280 (datasheet). It has 54 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16MHz crystal oscillator, a USB connection, a power jack, an ICSP header,...
$65.00
$59.50
Save: 8% off
Displaying
1
to
6
(of
12
products)
1
2
[Next >>]
Featured Products - Arduino family
Seeeduino Mega fully Assembled
$49.50
$46.50
Save: 6% off
Seeeduino Stalker
$35.00
Seeeduino v2.12 fully Assembled - Arduino compatible
$22.50
$19.00
Save: 16% off
Monthly Specials For March
Seeeduino Mega fully Assembled
$49.50
$46.50
Save: 6% off
Seeeduino v2.12 fully Assembled - Arduino compatible
$22.50
$19.00
Save: 16% off
LilyPad Arduino Main Board
$21.95
$19.95
Save: 9% off
Arduino MEGA assembled
$65.00
$59.50
Save: 8% off
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Electronic Brick Chassis V1.1
$14.50
$13.50
Save: 7% off
Acrylic frame for 20*4 LCD - Twatch compatible
$4.00
$2.50
Save: 38% off
L298 Dual H-Bridge Motor Driver
$23.50
$18.00
Save: 23% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart