Your cart is empty

Arduino family




Product Image Item Name- Price
Seeeduino v2.12 fully Assembled - Arduino compatible

Seeeduino v2.12 fully Assembled - Arduino compatible

Overview Seeeduino is Arduino compatible board. Its design is based on Diecimila scheme, 100% compatible to its existing program, shield and IDEs. On the hardware part, remarkable changes are taken to improve the flexibility and user experience. Schematic & Reference DesignEAGLE Schematic...
$22.50  $19.00
Save: 16% off


... more info
Sold Out

Seeeduino V328 fully Assembled(Atmega 328)

Seeeduino V328 fully Assembled(Atmega 328)

Overview Seeeduino is Arduino compatible board. Its design is based on Diecimila scheme, 100% compatible to its existing program, shield and IDEs. On the hardware part, remarkable changes are taken to improve the flexibility and user experience. Summary Microcontroller      ATmega328 Operating...
$27.50

... more info
Sold Out

Seeeduino Mega fully Assembled

Seeeduino Mega fully Assembled

Overview Seeeduino Mega is a microntrolller board based on ATmega1280, derived from Arduino Mega with changes in pursuit for small form factor, flexibility and functionality.It has 70 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial...
$49.50  $46.50
Save: 6% off


... more info
Sold Out

Seeeduino Stalker

Seeeduino Stalker

Seeeduino Stalker is an extensive Wireless Sensor Network node, with native data logging features and considered modular structure. It could be conveniently used as sensor hub or integrated data collector for monitoring, tracking and etc. Features: Arduino compatible, based on Seeeduino Native...
$35.00

... more info
Sold Out

Arduino Duemilanove with ATMega328

Arduino Duemilanove with ATMega328

Overview The Arduino Duemilanove ("2009") is a microcontroller board based on the  ATmega168  ( datasheet ) or  ATmega328  ( datasheet ). It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, a 16  MHz  crystal oscillator, a USB connection, a power...
$29.00

... more info
Sold Out

Arduino MEGA assembled

Arduino MEGA assembled

Overview The Arduino Mega is a microcontroller board based on the ATmega1280 (datasheet). It has 54 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs  (hardware serial ports), a 16MHz  crystal oscillator, a USB connection, a power jack, an ICSP header,...
$65.00  $59.50
Save: 8% off


Buy Now


Featured Products - Arduino family

Seeeduino Mega fully Assembled
Seeeduino Mega fully Assembled
$49.50  $46.50
Save: 6% off

Monthly Specials For March

LilyPad Arduino Main Board
LilyPad Arduino Main Board
$21.95  $19.95
Save: 9% off
Arduino MEGA assembled
Arduino MEGA assembled
$65.00  $59.50
Save: 8% off
Seeeduino Mega fully Assembled
Seeeduino Mega fully Assembled
$49.50  $46.50
Save: 6% off