Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
IC
:: ATmega168-20PU (28-pin DIP) w/ Arduino Bootloader
ATmega168-20PU (28-pin DIP) w/ Arduino Bootloader
Product 6/13
larger image
$3.90
Description:
ATmega168 in DIP package, pre-loaded with the Arduino Diecimila (16MHz) Bootloader . This will allow you to use Arduino code in your custom embedded project without having to use an actual Arduino board.
To get this chip working with Arduino IDE, you will need an external 16MHz crystal or resonator, a 5V supply, and a serial connection. If you are not comfortable doing this, we recommend purchasing the Arduino Diecimila board that has all of these built into the board.
Documents:
Datasheets
Add to Cart:
Model: ICC103A2B
Shipping Weight: 5Gram
14 Units in Stock:
Current Reviews: 1
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
[Pre-order] Open Workbench Logic Sniffer
Electronic brick -5V Relay module (digital)
Tweezers-straight (anti magnetic)
Spare probe for DSO Nano
[Pre-order 5] Bus Pirate v3 (assembled)
Seeed studio Wiznet Ethernet shield
TRS(3.5mm) to BNC probe converter(DSO nano compatible)
[Pre-order] USB Infrared Toy
Atmex V2 PCB
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
ATmega168-20PU (28-pin DIP) w/ Arduino Bootloader
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart