Your cart is empty

Buttons & switches

 


Product Image Item Name- Price
Metal Push button - Momentary w/ Blue LED

Metal Push button - Momentary w/ Blue LED

LED voltage: 5-12V
$9.50  $6.50
Save: 32% off


Add:

IP65 Metal Push button - Momentary

IP65 Metal Push button - Momentary

$4.50  $3.90
Save: 13% off


Add:

Metal core Waterproof mushroom push button

Metal core Waterproof mushroom push button

These buttons are from our OEM order, they are mistakenly produced as non-ROHS model thus in stock for retail with freezing price. They are really tough buttons you could feel its reliability by just looking at photos.  Spec   ● IP65 waterproof and dustproof  ● metal...
$7.50  $5.50
Save: 27% off


Add:

2 Pin mini Steel shell button

2 Pin mini Steel shell button

SMD 2pin version.
$0.15

... more info
Sold Out
Min:  10
DIP Switch - 8 Position

DIP Switch - 8 Position

 
$0.50

Add:
Min:  5
DPDT Switch Black for Breadboard (10 pcs pack)

DPDT Switch Black for Breadboard (10 pcs pack)

DPDT switch ,10pcs per pack. Specification: Environment temperature:   -25℃ ~+70℃ Relative Humidity  : (40℃ ) ≤ 95% Rating:   DC12V.  50mA Contact Resistance :    ≤ 0.05Ω Insulation Resistance:    ≥ 100MΩ Dielectric Strength :   AC250V(50Hz/...
$5.00

Add:



Monthly Specials For March

IP65 Metal Push button - Momentary
IP65 Metal Push button - Momentary
$4.50  $3.90
Save: 13% off