Your cart is empty

Bread board Clear - 8.2*6.2 cm

$5.50  $3.90
Save: 29% off

This is a half size breadboard, good for small projects. It's 8.2 cm x 6.2 cm with a standard double-strip in the middle and two power rails on both sides. You can pull the power rails off easily to make the breadboard as thin as 3.5cm  and stick it onto an Arduino protoshield. You can also cut these in half with a saw to create 2 tiny breadboards, or "snap" these breadboards together either way to make longer and/or wider breadboards.

More over, this breadboard is transparent! 


Dimensions: 8.2*6.2 cm
Horizontal: 1-30
Vertical: A-J
2 power lanes

Add to Cart:

  • Model: STR101C2M
  • Shipping Weight: 50Gram
  • 1 Units in Stock:


This product was added to our catalog on Monday 08 June, 2009.