Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Sponsors
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Mechanical
:: 2.54mm pitch pin headers - male 40 pin SIL
2.54mm pitch pin headers - male 40 pin SIL
Product 3/26
larger image
$0.55
Sale: $0.51
Save: 8% off
Popular square pins, compatible to Arduino female headers and many others.
Add to Cart:
Min: 10
Model: STR111B3B
Shipping Weight: 2Gram
188 Units in Stock:
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
DSO nano - Pre-order
Electronic brick -5V Relay module (digital)
Electronic brick - 3pin plugable terminal module(A/D)
AC Power Adapter EU to US Converter Plug Socket
Electronic brick - Gas sensor(MQ5)
3.5mm right-angle stereo jack w/DPDT switch
8mm RGB Led lamp common anode
Seeed studio Wiznet Ethernet shield
Acrylic frame for 20*4 LCD - Twatch compatible
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
2.54mm pitch pin headers - male 40 pin SIL
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart