Buttons & switches

 


Product Image Item Name- Price
2 Pin mini Steel shell button

2 Pin mini Steel shell button

SMD 2pin version.
$0.15

Add:
Min: 10
DIP Switch - 8 Position

DIP Switch - 8 Position

 
$0.50

Add:
Min: 5
industrial Rubber button with separate LED

industrial Rubber button with separate LED

This is from a discussion in monome.org. I posted our Monome-like all-in-one button, and evilpaul replied with much bigger ones he had experiened. I recalled about this button, which I have sampled but abandoned for its size. Since there are even more giant ones like using arcade buttons, these...
$2.00  $2.00
Save: 0% off


Add:

IP65 Metal Push button - Momentary

IP65 Metal Push button - Momentary

$4.50

Add:

IP65 Metal Push button - Momentary w/ Blue LED

IP65 Metal Push button - Momentary w/ Blue LED

LED voltage: 5-12V
$9.50  $6.50
Save: 32% off


Add:

Linear sliders w/ integrated LEDs

Linear sliders w/ integrated LEDs

20k ohms, 60mm length Compatible with Borns PTL
$5.60

... more info
Sold Out

Metallic Lock switch

Metallic Lock switch

$12.50

Add:

Mini Push Button Switch

Mini Push Button Switch

Mini everyday use push button. 
$0.10

Add:
Min: 20
Mini Push Button Switch - with LED holder

Mini Push Button Switch - with LED holder

Tiny push button with mini-LED installation dent. Please check compatible LED here: http://www.seeedstudio.com/depot/18mm-led-for-push-buttons-axial-p-91.html
$0.25

Add:
Min: 20
Monome-like all-in-one button II - 100pcs original Pack

Monome-like all-in-one button II - 100pcs original Pack

This is from a discussion in monome.org. I posted our Monome-like all-in-one button, and evilpaul replied with much bigger ones he had experiened. I recalled about this button, which I have sampled but abandoned for its size. Since there are even more giant ones like using arcade buttons, these...
$180.00

Add:



Monthly Specials For January


Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart