Components




Product Image Item Name- Price
50V Ceramic Capacitors (160 pcs Pack)

50V Ceramic Capacitors (160 pcs Pack)

20 pcs bag*8 for ceramic capacitors. Including: 68pF, 100nF, 470pF, 330pF, 100pF, 4.7nF, 33pF, 20nF Max voltage 50V.
$4.90

Add:

LS4148 Diode 100 pcs pack.

LS4148 Diode 100 pcs pack.

DIODE, QUADRO-MELF Diode type:Small Signal Voltage, Vrrm:100V Current, If av:150mA Termination Type:SMD Current, If max:200mA Current, Ifrm:0.45mA Current, Ifs max:2A Depth, external:3.7mm Length / Height, external:1.5mm Marking, SMD:CATHODE BAND Package/Case:QuadroMELF Power, Ptot:500mW Voltage,...
$5.00

Add:

Resistor Network 10k OHM 9P 8RES SIP - 5 pcs

Resistor Network 10k OHM 9P 8RES SIP - 5 pcs

Resistor Network 10k OHM 9P 8RES SIP - 5 pcs 9Pin, 2.54mm SIP. Tested for Arduinome.
$4.00

Add:

Resistor Network 470 OHM 9P 8RES SIP - 5 pcs

Resistor Network 470 OHM 9P 8RES SIP - 5 pcs

 Resistor Network 470 OHM 9P 8RES SIP - 5 pcs 9Pin, 2.54mm SIP.
$4.00

Add:



Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart