Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
::
LED constant current source
:: Constant Current Source for 1pcs 3W LED - DC supply
Constant Current Source for 1pcs 3W LED - DC supply
Product 2/4
larger image
$5.90
This highly integrated controller offers several features to enhance the performance of a constant-current 1X3W LED output, designed to perform industry illuminating Flashlight, Explosion proof Flashlight,and Mini mobile Flashlight.
Advantage :
● Small size design.
● Constant output current, low ripple. Guarantee the safety of the use of LED, stability, the LED light effect, a decrease of bad light.
● Products through the long, cold test.
● Short Circuit、Overload、Over Voltage Protection,Early secondary isolation.
● Ensure the security of power supply
Spec:
● Input votage: DC 8-24V
● current Output :
680mA+/-5%
● Output Power: 1*3w
● E
fficiency :92%
Model: LED703A3B
Shipping Weight: 10Gram
0 Units in Stock:
This product was added to our catalog on Monday 11 May, 2009.
Customers who bought this product also purchased...
4WD Arduino robot platform (global free shipping)
Infrared Remote Control Receiver Module w/o steel Shield
Constant Current Source for 3pcs 1W LED in serial - AC supply
RB-421 Servo 2 Pcs Pack
DC Barrel Power Jack/Connector
2KM Long Range RF link kits w/ encoder and decoder
Lithium Ion polymer Batteries - 1050mAh
433Mhz RF link kit
Tweezers-straight (anti magnetic)
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
Constant Current Source for 1pcs 3W LED - DC supply
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart