Digital Storage Oscilloscope (with Panels)

$49.00

People talked about an oscilloscope for DIYers, that’s how we know about JYE tech. Mr. Liu is an admirable experienced engineer, being the first generation of university EE student after culture revolution. His seriousness on documents and every detail amazed me. You will find complete document on their website, including demos and assemle guide. We are honored to carry their products, neat and handy for Arduino level electrical development.





Accessories:
Simple probe
Power Adapter (universal input voltage range)
   


Features:
  • Max sample rate - 2M/s,8 bits
  • Sample memory depth - 256 bytes
  • Analog bandwidth - 1MHz
  • Vertical sensitivity - 100mV/Div - 5V/Div
  • Vertical position adjustable with indicator
  • Input impedance - 1MΩ
  • Max input voltage - 50Vpp
  • DC/AC coupling
  • Horizontal - 5μs/Div - 10m(minute)/Div
  • Auto, normal and single trig modes
  • Rising/falling edge trigger
  • Trig level adjustable with indicator
  • Hold/run feature
  • Built-in 500Hz/5Vpp test signal
  • Frequency counter features with independant F and T read-outs (only for TTL level input signal)
  • 9 - 12V DC or AC power supply
  • Dimension: 110mm X 65mm X 25mm (no case)
  • Weight: 70 gram
  • With Panels


  • Resources:



    Kits available here.


    Add to Cart:

    • Model: OSCJYE01ASM
    • Shipping Weight: 120 g
    • 26 Units in Stock


    This product was added to our catalog on Sunday 02 November, 2008.

    Your IP Address is: 38.103.63.59
    Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart