DOMINO PCB service - setup fee

$49.00

About PCB(A) service:
As hobbyists ourselves, we organize local mfg power, panelize designs, reduce the shipping cost, and ensure the quality. It will be a source to sustain our studio along with other services we provide.

Standard Order:
Intro: Cheap for volumne orders, the protagonist
Price: $49 + $0.12 per sq.cm
Board size: No limit
PCB Layers: 2
Silk screen: yes
Turnover time: 3-4 days
Shipping: free
Limit: No limitation
Suggested for: rock on
Note: standard order is consisted of setup fee and cost per sq.cm, please add the setup fee item and sq.cm cost * size into your cart.


Specification
  • FR-4 material 0.8-2mm thickness
  • 6mil spacing minimum
  • 6mil traces minimum
  • 10mil minimum drill size
  • Board Outline precision ±0.2mm
  • Soldermask both sides
  • Silkscreen both sides
  • 1oz Copper
  • No limit on the number of vias
  • No limit on pads or components
  • Color: Black, White, Yellow, Green, Blue, Red
Eagle Design Rule here.

Demo:




Seeeduino PCB


Service comparison chart:


File format
We accept Eagle, Protel, Allegro, and preferably Gerber files.

How to place an order?
1. Customer sends us PCB files to PCB@seeedstudio.com
2. We exam the file and confirm about the details.
3. Customer adds corresponding item into shopping cart and proceed.

Please visit our forum for FAQ and other info, suggestions welcomed!

Add to Cart:

  • Model: PCBstanSetup
  • Shipping Weight: 10 g
  • 1000 Units in Stock


This product was added to our catalog on Wednesday 20 August, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart