Your cart is empty

DPDT Switch Black for Breadboard (10 pcs pack)

$5.00
DPDT switch ,10pcs per pack.







Specification:

Environment temperature:   -25~+70
Relative Humidity  : (40)
95%
Rating:   DC12V.  50mA
Contact Resistance :   
0.05Ω
Insulation Resistance:   100MΩ
Dielectric Strength :   AC250V(50Hz/ 1minute)
Electrically Life:  100,00Cycles
Operating Force:   280±50gf





Add to Cart:

  • Model: SWT107B3B
  • Shipping Weight: 15Gram
  • 65 Units in Stock:


Current Reviews: 1

This product was added to our catalog on Friday 09 January, 2009.