Visit our new bazaar website in alpha for a better shopping experience. SHOP NOW >

DSO nano - Pocket size digital storage oscilloscope

SKU: 109990029
$89.00
This product is discontinued
Ship to:
Please buy this product from our agent here.
 
Note: We have a new version DSO Nano v3 instead of DSO nano - Pocket size digital storage oscilloscope.
 
 
 
DSO nano is a pocket size digital storage oscilloscope fulfills basic electronic engineering requirements. It is base on ARM Cortex™-M3 compatible 32 bit platform, equipped with 320*240 color display, SD card capability, USB connection, and chargeable batteries. Weighs only 60g.
 
 
Features:
 
Display 2.8″ Color TFT LCD
Display Resolution 320×240
Display Color 65K
Analog bandwidth 0 - 1MHz
Max sample rate 1Msps 12Bits
Sample memory depth 4096 Point 
Horizontal sensitivity 1uS/Div10S/Div (1-2-5 Step)
Horizontal position  adjustable with indicator
Vertical sensitivity  10mV/Div10V/Div (with ×1 probe)
  0.5V/Div100V/Div (with ×10 probe)
Vertical position  adjustable with indicator
Input impedance >500KΩ
Max input voltage  80Vpp (by ×1 probe)
Coupling DC
Trig modes Auto, Norma, Single, None and Scan
Functionalities: Automatic measurement: frequency, cycle, duty, Vpp, Vram, Vavg and DC voltage
  Precise vertical measurement with markers
  Precise horizontal measurement with markers
  Rising/falling edge trigger
  Trig level adjustable with indicator
  Trig sensitivity adjustable with indicator
  Hold/run feature
Test signal Built-in 10Hz1MHz (1-2-5 Step)
Waveform storage SD card
PC connection via USB as SD card reader
Upgrade  by bootloader via USB
Power supply 3.7V Chargeable Lithium battery / USB
Dimension (w/o probe) 105mm X 53mm X 8mm
 
Document:
 
 
Package list:
 
  • DSO nano body x 1
  • 3.7v lithium battery with connector x 1
  • Back plate x 1 
  • Mini Probe x 1
  • Manual X1
  • Protection bag  X1
Resources:
You can also have a nice stand for your DSO nano here.
 

 

Overview


Designer: Seeed Studio
Other Products From This Designer
Weight: 180 g
Global Distributors
Digikey

Staff Picked


Recent History


Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when DSO nano - Pocket size digital storage oscilloscope is back in stock!
We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!