Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick
->
|_ Electronic brick kits
|_ Prototyping
|_ Extension board
|_ Button and switch
|_ Sensors
|_ Relay
|_ Sound
|_ Display
|_ Illumination
|_ Cables
|_ Connector
|_ RTC
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Electronic Brick
::
Cables
:: Electronic brick - 10 pin colorful ribbon cable with 2*5 IDC connector
Electronic brick - 10 pin colorful ribbon cable with 2*5 IDC connector
Product 1/4
larger image
$1.30
10 pin colorful ribbon cable with 2*5 IDC connector, special designed for Chassis.
Add to Cart:
Model: ELB129C4O
Shipping Weight: 10Gram
466 Units in Stock:
This product was added to our catalog on Tuesday 04 August, 2009.
Customers who bought this product also purchased...
PIR Motion sensor module
[Pre-order] USB Infrared Toy
GPS Bee (50 channel u-blox 5 )
Seeeduino Stalker
XBee Pro series2 RF module
scream out loud again - 110dBA passive Siren
315Mhz Wireless car key fob with key chain (battery included)
IP65 push button switch (Green)
ProtoBoard 10cm * 22cm
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
Electronic brick - 10 pin colorful ribbon cable with 2*5 IDC connector
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart