Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick
->
|_ Electronic brick kits
|_ Prototyping
|_ Extension board
|_ Button and switch
|_ Sensors
|_ Relay
|_ Sound
|_ Display
|_ Illumination
|_ Cables
|_ Connector
|_ RTC
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Electronic Brick
::
Relay
:: Electronic brick -5V Relay module (digital)
Electronic brick -5V Relay module (digital)
larger image
$7.90
This Brick uses HLS8L relay module to control high-votage elecrical devices. (maximum 250V).
Add to Cart:
Model: ELB115E4M
Shipping Weight: 10Gram
14 Units in Stock:
This product was added to our catalog on Tuesday 04 August, 2009.
Customers who bought this product also purchased...
The never_going_to_miss glaring_devil_eye Huge Red Push Button
RFbee V1.0
Serial port bluetooth module (Master/Slave)
2.54mm pitch pin headers - female 6pin in 1 line (10pcs pack)
Graphic LCD 128*64 (KS0108 ctrl) - D.Blue and Yellow Green
SD card shield for Arduino V2.1
[Pre-order] Open Workbench Logic Sniffer
Tiny PIR Motion sensor module
5mm IR LED - 850nm 60 degree
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
Electronic brick -5V Relay module (digital)
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart