Your cart is empty

Electronic brick - light sensor(Analog)

$3.50

Electronic Bricks?

Yes! We can build electronics projects just as easy as piling bricks. Arduino and community have made the programming much easier than ever before. How about some elixir on hardware part? Maybe it is not yet convenient to make complex interfaces, but we can at least start from the most commonly used modules.

By using electronic bricks, you may connect Arduino compatible boards easily with various digital, analog and I2C/Uart interfaces. These the breadboard-less firm connection are prepared to extensive modules like poteniometers, sensors, relays, servos...even buttons, just plug and play.

Each terminal module has buckled port with VCC, GND and Output, which has corresponding port on the sensing board, with a plain 2.54mm dual-female cable you may start playing already. Buckled brick cables are like cement for bricks, make the connections easier, secure and more professional looking.

Light sensing Brick

This brick is based on photoresistor,can be used to detecting environment illumination intensity.



Note:These bricks are working with Arduino sensor shield



Add to Cart:

  • Model: ELB102C5M
  • Shipping Weight: 10Gram
  • 45 Units in Stock:


This product was added to our catalog on Tuesday 04 August, 2009.