Your cart is empty

Female Shield stacking headers 8 pin (10pcs pack)

$8.00
Female 8pin shield stacking headers. 10 pcs per pack.

Pin inteval: 2.54mm
Pin count: 8
Pin Length: 10mm
Pin material: Copper
Header Height after mounting: 10mm
ROHS compliant






Available at >>Lot sale << here

Add to Cart:

  • Model: STR114B3O
  • Shipping Weight: 5Gram
  • 59 Units in Stock:


Current Reviews: 1

This product was added to our catalog on Monday 08 June, 2009.