Visit new bazaar website for a better experience.Shop Now >

G5/4" Water Flow Sensor

SKU: 314150004
$29.50
Qty:
Add to Wish List
Ship from:
This product will be shipped directly from our HK warehouse
Unit in stock 2
Ship to:
  • 2 in stock
  • $29.50 1-9
  • $26.55 10-19
  • $25.08 20-49
  • $23.60 50+
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
 
We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
 
Features
  • Compact, Easy to Install
  • High Sealing Performance
  • High Quality Hall Effect Sensor
  • RoHS Compliant
 
Specifications
  • Dimension: 120*55*51mm(thickness), DN32(Outside: 42.4mm, inside:32mm)
  • Mini. Wokring Voltage: DC 4.5V
  • Max. Working Current: 15mA (DC 5V)
  • Working Voltage: DC 5V~24V
  • Flow Rate Range: 0~120L/min
  • Load Capacity: ≤10mA (DC 5V)
  • Operating Temperature: ≤80℃
  • Liquid Temperature: ≤120℃
  • Operating Humidity: 35%~90%RH
  • Water Pressure: ≤2.0MPa
  • Storage Temperature: -25~+ 80℃
  • Storage Humidity: 25%~95%RH
 
Documentations

 

Overview


Shenzhen 2U Designer: Others
Other Products From This Designer
Weight: 189 g
Global Distributors
Digikey
Distributors in Africa
South Africa
Distributors in Asia
Korea, Republic of

Staff Picked


Recent History