Shop by Categories


  • Grove - Differential Amplifier

  • $14.50

  • Grove

  • SKU:
    COM10221P
  • Weight:
    4 g
  • Designer:
  • Units in Stock:
    17




Find setting up an amplifier IC on the breadboard a troublesome and totally no-need-to-repeat job? This Grove module can save you clutter to settle up such an IC by integrating the whole operating circuit. It's designed for precise differential-input amplification. Input the differential signals of your sensor to this module through the male pins, then your Arduino will get a precisely amplified output from the Grove interface. The gain scale factor is selectable. You can get a 304 times or 971 times amplification via a switch on the board.

Features
  • High amplifying precision
  • Selectable scale factor
  • Can be conveniently read by Arduino
  • Strong input protection: ±40V
Application Ideas
  • Sensor signal amplifier
  • Signal comparison
  • General purpose amplification
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.

Related Products

Customers Who Bought This Product Also Purchased

Gear (reduction ) motor p12 6V 60RPM
$6.90
Reg: $9.00
You save: $2.10 
Add to Cart

Recently Viewed

See All


  • Follow Us
  • RSS Product Feed :: Grove - Differential Amplifier
  • Follow Us
  • Watch Us

Feedback