Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: IC
IC
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
13
products)
1
2
3
[Next >>]
Product Image
Item Name-
Price
74HC164 - 8-BIT PARALLEL-OUT SERIAL SHIFT REGISTERS
8-BIT PARALLEL-OUT SERIAL SHIFT REGISTERS Wide Operating Voltage Range of 2 V to 6 VOutputs Can Drive Up To 10 LSTTL LoadsLow Power Consumption, 80-µA Max ICCTypical tpd = 20 ns?-mA Output Drive at 5 VLow Input Current of 1 µA MaxAND-Gated (Enable/Disable) Serial InputsFully Buffered Clock and...
$0.60
Add:
Min: 5
74HC165 - 8-bit parallel-load shift registers
● Wide Operating Voltage Range of 2 V to 6 V ● Outputs Can Drive Up To 10 LSTTL Loads ● Low Power Consumption, 80-µA Max ICC ● Typical tpd = 13 ns ● ±4-mA Output Drive at 5 V ● Low Input Current of 1 µA Max ● Complementary Outputs ● Direct Overriding...
$0.90
Add:
Min: 5
74HC374 - Octal D-type 3-state flip-flop
Octal D-type flip-flop; positive edge-trigger; 3-state 74HC/HCT374 FEATURES FEATURES • 3-state non-inverting outputs for bus oriented applications • 8-bit positive, edge-triggered register • Common 3-state output enable input • Independent register and 3-state buffer operation • Output...
$0.50
Add:
Min: 5
74HC595 - 8-bit serial-in, serial or parallel-out shift register with output latches
FEATURES • 8-bit serial input • 8-bit serial or parallel output • Storage register with 3-state outputs • Shift register with direct clear • 100 MHz (typical) shift out frequency • ESD protection: HBM EIA/JESD22-A114-A exceeds 2000 V MM EIA/JESD22-A115-A exceeds 200 V. APPLICATIONS •...
$0.50
Add:
ATmega168-20PU (28-pin DIP) w/ Arduino Bootloader
Description: ATmega168 in DIP package, pre-loaded with the Arduino Diecimila (16MHz) Bootloader . This will allow you to use Arduino code in your custom embedded project without having to use an actual Arduino board. To get this chip working with Arduino IDE, you will need an external 16MHz...
$3.90
Add:
ATmega328 with Arduino Bootloader
Description: ATmega328 in DIP package, pre-loaded with the Arduino (16MHz) Bootloader. This will allow you to use Arduino code in your custom embedded project without having to use an actual Arduino board. Documents: Arduino Home PageProgramming ReferenceAtmel Datasheets
$4.90
... more info
Displaying
1
to
6
(of
13
products)
1
2
3
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
XBee® Shield V1.1 by seeedstudio
$13.50
$7.50
Save: 44% off
Metal core Waterproof mushroom push button
$7.50
$5.50
Save: 27% off
Breadborad jumper wire 70pcs pack
$6.00
$5.00
Save: 17% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart