Interfaces




Product Image Item Name- Price
2.1mm DC jack to pin plug adapter

2.1mm DC jack to pin plug adapter

2.1mm DC jack to pin plug adapter. This was originally produced for Seeeduino, but it may be used to provide power for 2.54mm Pin on breadboard and etc.
$1.95

Add:

Ethernet adapter for MCU projects

Ethernet adapter for MCU projects

We can't resist the lure of ethernet. It's compatible to Arduino platform with library (by nuelectrnoic). Main chip ENC28j60 Onboard 3.3V to 5V voltage lifterRJ45 port Extra holes for you to align them to any way you want, even make it as a translater for Arduino on Protoboard. Perfect for riding...
$27.50

Add:

iPodEXT Assembled version - Breakout for ipod

iPodEXT Assembled version - Breakout for ipod

$12.00  $9.50
Save: 21% off


Add:

LCD EXT - breakout of 0.5mm FPC

LCD EXT - breakout of 0.5mm FPC

A extension board for FPC cables, up to 60 pin. Features: 0.5mm pin interval60pin Flip jacketDC-DC IC ready Note: DIP pins are left un-soldered while shipping.  
$9.50

Add:

UartSB - a little more powerful USB to Serial converter

UartSB - a little more powerful USB to Serial converter

Intro UartSB adds USB connectivity to your project easily. It's pluggable to computer USB port with no extra cable, with user orineted consideration to maximize the functionality of a USB-Uart adapter. To burn bootloader, you may refer to this:...
$13.50

Add:



Featured Products - Interfaces


Monthly Specials For January


Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart