Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Connectors
:: JST 2 Pin power connector
JST 2 Pin power connector
Product 12/16
larger image
$0.10
JST 2 Pin power connector
compatible with Seeeduino power jack!
Length:100mm
Add to Cart:
Model: ARD110C4B
Shipping Weight: 5Gram
83 Units in Stock:
Current Reviews: 1
This product was added to our catalog on Tuesday 06 January, 2009.
Customers who bought this product also purchased...
BlackWidow 1.0
AC Power Adapter EU to US Converter Plug Socket
[Pre-order] Open Workbench Logic Sniffer
Electronic brick - Diffuse reflection IR Switch sensor (Analog)
Lithium Ion polymer Batteries - 1700mAh
Bus Pirate v3 (assembled)
Lithium Ion polymer Batteries - 6A
Replacement Lcd Screen For DSO nano
[Pre-order] USB Infrared Toy
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
JST 2 Pin power connector
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart