Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
:: Discrete LEDs
Discrete LEDs
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
16
products)
1
2
3
[Next >>]
Product Image
Item Name-
Price
1.8mm Blue LED for push buttons - Axial
Tiny LED with fit for push button, fit for monome-like projects. Description : 1.Axial type (1.7mm Lamp). 2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green Specification : VF (V) TYP. IF=20mA:1.7. IR (UA) MAX. VR=5V:10. IV (mcd) IF=20mA(MIN) : 0.8. IV (mcd)...
$0.08
Add:
Min: 50
1.8mm Pure Green LED for push buttons - Axial
Tiny LED with fit for push button, fit for monome-like projects. Description : 1.Axial type (1.7mm Lamp). 2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green Specification : VF (V) TYP. IF=20mA:1.7. IR (UA) MAX. VR=5V:10. IV (mcd) IF=20mA(MIN) : 0.8. IV (mcd)...
$0.12
Add:
Min: 50
1.8mm Red LED for push buttons - Axial
Tiny LED with fit for push button, fit for monome-like projects. Description : 1.Axial type (1.7mm Lamp). 2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green Specification : VF (V) TYP. IF=20mA:1.7. IR (UA) MAX. VR=5V:10. IV (mcd) IF=20mA(MIN) : 0.8. IV (mcd)...
$0.08
Add:
Min: 50
1.8mm Yellow green LED for push buttons - Axial
Tiny LED with fit for push button, fit for monome-like projects. Description : 1.Axial type (1.7mm Lamp). 2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green Specification : VF (V) TYP. IF=20mA:1.7. IR (UA) MAX. VR=5V:10. IV (mcd) IF=20mA(MIN) : 0.8. IV (mcd)...
$0.08
Add:
Min: 50
1.8mm Yellow LED for push buttons - Axial
Tiny LED with fit for push button, fit for monome-like projects. Description : 1.Axial type (1.7mm Lamp). 2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green Specification : VF (V) TYP. IF=20mA:1.7. IR (UA) MAX. VR=5V:10. IV (mcd) IF=20mA(MIN) : 0.8. IV (mcd)...
$0.08
Add:
Min: 50
10MM SQUARE LED LIGHT BAR GREEN
10mm x 10mm, 4-LED red square display. Eight leads in two rows, on 0.1" centers configuration. Fits 8-pin DIP socket. pinout: - + + - O O O O- + + - Working on 2V DC We only litghted up 1 of 4 leds, it will be much brighter than the pic when they are all lighted.
$0.50
Add:
Min: 10
Displaying
1
to
6
(of
16
products)
1
2
3
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Breadborad jumper wire 70pcs pack
$6.00
$5.00
Save: 17% off
Basic Bread board - 16.5*5.5 cm
$8.50
$5.50
Save: 35% off
Arduino ProtoShield kit remixed v1.0
$18.99
$12.90
Save: 32% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart