Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
:: DotMatrix and seven seg
DotMatrix and seven seg
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
7
products)
1
2
[Next >>]
Product Image
Item Name-
Price
1.5" 7-Seg digit LED-ultra red
Description Another 7-seg digital LED, small but really powerful! It still looks so bright even under the burning sun. Features 1.50"DIGIT HEIGHT EXCELLENT CHARACTER APPEARANCE EASY MOUNTING ON P.C.BOARDS OR SOCKETS. I.C....
$4.90
Add:
20mm 8*8 square matrix LED - Red
$2.25
Add:
48mm square 8*8 LED Matrix_Red
$3.50
Add:
60mm square 8*8 LED Matrix - Bi-Color Red/Green
YellowGreen and Red dual color DotMatrix, Suitable for bread board, Dimension: 60mm *60mm *9.2mm >>Document In Shade Day, Indoor
$5.50
Add:
60mm square 8*8 LED Matrix - super bright RGB
We finnally convinced a factory which produces outdoor display to sell us a "small" qty of their intermediate material... It's really super bright and accurate in color. The beautiful model in video is driven by 3.3v Seeeduino directly. You will need to have a circuit to get it fully...
$23.50
Add:
Gauge bar LED segment three color
$1.50
Add:
Displaying
1
to
6
(of
7
products)
1
2
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Acrylic frame for 20*4 LCD - Twatch compatible
$4.00
$2.50
Save: 38% off
L298 Dual H-Bridge Motor Driver
$23.50
$18.00
Save: 23% off
Bus Pirate probe kit
$9.99
$4.90
Save: 51% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart