Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
:: High-Power LEDs
High-Power LEDs
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
16
products)
1
2
3
[Next >>]
Product Image
Item Name-
Price
0.5w super bright LED -white
A nice looking 8mm white LED, with all epoxy resin mold, high flux and low votage DC operated. Moreover, it is ROHS compliant! Datasheet download
$0.99
... more info
10W super bright LED - White
Image what would a 10W LED like? You can use it for flash light or wield its fancy bright light to your projects. Return accepted if you are not satisfied with its brightness! Working Voltage: 9-11V Current consumption: 1-1.5A Working life: min 7,000hrs Practical Test, 1000hrs - 10% decrease of...
$28.00
Add:
3W RGB LED strip common anode 12V
Product Description *The LED strip Uses trinity-SMD LED as lighting source, it shine uniformity and have high brightness. *Uses FPC circuit board, made it easily to bend *As lowing voltage with resistance and having IC constant current, stable working was ensured. *Designed with two solder pan,...
$3.50
Add:
CREE Xlamp high power LED with Aluminum Chassis (3w white)
High quality SMP LED from CREE. Driving by 3.3V DC, Max current 1000ma. It can be used in Out door area lighting, portable and personal lighting, traffic signals etc. Document: Datasheet download
$5.50
Add:
Glowing Berries - 12V LED cluster-BLUE
This candy is absolutely cute! It comes with 9 LEDs, working with 12V DC.Put it somewhere and light it up, What a beauty! This kind of LED Cluster has 5 colors. Click on the pic to get your Favorite one.
$4.99
Add:
Glowing Berries - 12V LED cluster-GREEN
This candy is absolutely cute! It comes with 9 LEDs, working with 12V DC.Put it somewhere and light it up, What a beauty! This kind of LED Cluster has 5 colors. Click on the pic to get your Favorite one.
$4.99
Add:
Displaying
1
to
6
(of
16
products)
1
2
3
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Ethernet adapter for MCU projects
$27.50
$19.00
Save: 31% off
LilyPad Arduino Main Board
$21.95
$19.95
Save: 9% off
Seeeduino v2.12 fully Assembled - Arduino compatible
$22.50
$19.00
Save: 16% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart