Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED
->
|_ Discrete LEDs
|_ DotMatrix and seven seg
|_ High-Power LEDs
|_ LED constant current source
|_ Piranha
|_ SMD LED
|_ IR & Lasers
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
LED
:: IR & Lasers
IR & Lasers
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
8
products)
1
2
[Next >>]
Product Image
Item Name-
Price
5mm IR LED - 850nm 60 degree
(Just some pioneering sample, please suggest for more models in our forum)
$0.25
Add:
Min: 10
5mm IR LED - 940nm
$0.15
Add:
Min: 10
5mW Laser Module emitter - Red Cross
Output Power: Min 2.5mW, Typical 3.0mW, Max 5.0mWWorking current: Min 10mA, Typical 20mA, Max 25mAWorking voltage: Min 2.3VDC, Typical 4.5VDC, Max 8.0VDCWavelength: 650nmWorking Temperature: Min -15C, Typical 25C, Max 35CStorage Temperature: Min -20C, Max +25CFocused Dot width: <2mm spoting 3...
$6.20
Add:
5mW Laser Module emitter - Red Line
Output Power: Min 2.5mW, Typical 3.0mW, Max 5.0mWWorking current: Min 10mA, Typical 20mA, Max 25mAWorking voltage: Min 2.3VDC, Typical 4.5VDC, Max 8.0VDCWavelength: 650nmWorking Temperature: Min -15C, Typical 25C, Max 35CStorage Temperature: Min -20C, Max +25CFocused Dot width: <2mm spoting 3...
$6.20
Add:
5mW Laser Module emitter - Red Point
Output Power: Min 2.5mW, Typical 3.0mW, Max 5.0mWWorking current: Min 10mA, Typical 20mA, Max 25mAWorking voltage: Min 2.3VDC, Typical 4.5VDC, Max 8.0VDCWavelength: 650nmWorking Temperature: Min -15C, Typical 25C, Max 35CStorage Temperature: Min -20C, Max +25CFocused Dot width: <2mm spoting 3...
$5.80
Add:
Infrared Remote Control Receiver Module
Pin Out From left to right in the photo: output, GND, VCC Description A miniaturized receiver for infrared remote control and IR data transmission. PIN diode and preamplifier are assembled on lead frame. The epoxy package is designed as IR filter. The demodulated output signal can...
$0.85
Add:
Min: 5
Displaying
1
to
6
(of
8
products)
1
2
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Electronic brick - Starter kit
$49.00
$41.65
Save: 15% off
IP65 Metal Push button - Momentary
$4.50
$3.90
Save: 13% off
Bread board Clear - 8.2*6.2 cm
$5.50
$3.90
Save: 29% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart