Your cart is empty

LilyPad Protoboard Small

$1.95
Description: This is a small board for prototyping through hole components with the LilyPad system. There are an array of pins all shorted together with 10mil traces. This allows for quick and easy prototyping - all you have to do is cut the traces between holes you don't want connected! Standard 0.1" array. Check rear photo for trace configuration.



LilyPad is a wearable e-textile technology developed by Leah Buechley and cooperatively designed by Leah and SparkFun. Each LilyPad was creatively designed to have large connecting pads to allow them to be sewn into clothing. Various input, output, power, and sensor boards are available. They're even washable!

Dimensions:
  • 20mm outer diameter
  • Thin 0.8mm PCB

Sold Out
  • Model: LIP107A3M
  • Shipping Weight: 5Gram
  • 0 Units in Stock:


This product was added to our catalog on Monday 11 May, 2009.