Your cart is empty

liquid water level sensor Horizontal float switch

$5.50
Description:

This sensor is a device used to sense the level of liquid within a tank, it may actuate a pump, an indicator, an alarm, or other devices.



Spec:


  • Cable length: 40cm
  • Maximum load: 50w
  • Max Switching votage: 100V DC
  • Minimum Votage: 250v DC
  • Maximum Switching Current: 0.5A
  • Max load current: 1.0A
  • Max contact resistance: 0.4 Ω
  • Temp Rating: -10 - +80
  • Net weight: 16g


Add to Cart:

  • Model: SEN134B3B
  • Shipping Weight: 16Gram
  • 28 Units in Stock:


This product was added to our catalog on Wednesday 11 November, 2009.