Your cart is empty

Lithium Ion polymer Batteries - 1700mAh

$10.50
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 1700mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins.


Features:


Excellent long-term self-discharge rates 
Dimensions: 56X55X5.5mm
Weight: 22g 

Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

Sold Out
  • Model: POW106EIB
  • Shipping Weight: 22Gram
  • 0 Units in Stock:


This product was added to our catalog on Tuesday 19 January, 2010.