Your cart is empty

Lithium Ion polymer Batteries - 3200mAh

$15.00
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 3200mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins.


Features:


Excellent long-term self-discharge rates 
Dimensions: 75X70X5.5mm
Weight: 50g

Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

Sold Out
  • Model: POW104E1B
  • Shipping Weight: 50Gram
  • 0 Units in Stock:


This product was added to our catalog on Tuesday 19 January, 2010.