Your cart is empty

LS4148 Diode 100 pcs pack.

$5.00



  • DIODE, QUADRO-MELF
  • Diode type:Small Signal
  • Voltage, Vrrm:100V
  • Current, If av:150mA
  • Termination Type:SMD
  • Current, If max:200mA
  • Current, Ifrm:0.45mA
  • Current, Ifs max:2A
  • Depth, external:3.7mm
  • Length / Height, external:1.5mm
  • Marking, SMD:CATHODE BAND
  • Package/Case:QuadroMELF
  • Power, Ptot:500mW
  • Voltage, Vr max:75V
  • Width, external:1.5mm
  • Width, tape:8mm

As in above photo, 100 pcs pack.

Add to Cart:

  • Model: COM104A2B
  • Shipping Weight: 20Gram
  • 7 Units in Stock:


This product was added to our catalog on Monday 08 June, 2009.