industrial Rubber button with separate LED

$2.00  $2.00
Save: 0% off

This is from a discussion in monome.org. I posted our Monome-like all-in-one button, and evilpaul replied with much bigger ones he had experiened. I recalled about this button, which I have sampled but abandoned for its size. Since there are even more giant ones like using arcade buttons, these ones are pretty OKay then.

Aside from Monome, it's a great button to be used in many applications.

Discussion on monome forum:
http://post.monome.org/comments.php?DiscussionID=2346&page=1#Item_21

Evil Paul's blog:
http://evilpaul.vox.com/library/post/arduinome.html

Product info:
Button Diameter: 13 mm
Shell Diameter: 18 mm
Height(not including pins): 24mm
Pin: 2 for button, 2 for LED
Made in Taiwan

Comments:
  • No click sound
  • Press 1/3 activation
  • Rugged shell
  • Endurance design







Add to Cart:

  • Model: BTNMONOMEII
  • Shipping Weight: 2 g
  • 693 Units in Stock


This product was added to our catalog on Friday 19 September, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart