Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: Motors
Motors
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
6
products)
Product Image
Item Name-
Price
EasyDriver stepper motor driver V3 - assembled
Description: Bruce Shapiro got me to design and build the UBW (USB Bit Whacker) project to solve his problem of disappearing parallel ports on computers. The UBW design has exceeded all of my expectations . As well as meeting the original design objectives, it has proven itself a great platform...
$12.50
Add:
Gear (reduction ) motor p12 6V 60RPM
Gear (reduction ) motor ,made in Shenzheng,China,pretty good quality,Running a speed at 60rpm.All you need to do is connect the postive and negative pole-pin,simple enough for beginners. Specifications: VOTAGE V NO LOAD At Maximum Efficiency STALL Speed RPM Current mA Speed RPM ...
$9.00
Add:
General Shaft joint -p3
A quick coupling with Gear (reduction ) motor p12 Tooth module: 0.8mmInternal diameter: 3mm
$1.50
... more info
High quality Stepper motor 12V
Mainly used in Air Conditioner Louver , Small Cooling/Heating Fan etc., Stable and all technic parameters are qualified for national electronic standard of SJ/T10689-95 SPEC Rated voltage 12VDC Number of Pole 4 Speed Variation Ratio 1/64 Stride Angle 5.625° /64 DC resistance...
$6.90
... more info
L298 Dual H-Bridge Motor Driver
Double H driver module uses ST L298N dual full-bridge driver, an integrated monolithic circuit in a 15- lead Multiwatt and PowerSO20 packages. It is a high voltage, high current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids,...
$23.50
$18.00
Save: 23% off
Add:
Mini vibration motor
Rubber shell, super mini with middle strength output. Input voltage: 3V Datasheet download
$2.50
Add:
Displaying
1
to
6
(of
6
products)
Monthly Specials For March
L298 Dual H-Bridge Motor Driver
$23.50
$18.00
Save: 23% off
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Arduino MEGA assembled
$65.00
$59.50
Save: 8% off
Premium jumper wires 140 pcs/box
$8.50
$6.00
Save: 29% off
Bread board Clear - 8.2*6.2 cm
$5.50
$3.90
Save: 29% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart