Home
Log In
>>LOTS SALE<<
IC
Illuminations...
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Home
:: [MultiTouch related]
[MultiTouch related]
Components for making MultiTouch screens, with
FTIR
method.
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
2
(of
2
products)
Product Image
Item Name-
Price
5mm IR LED - 850nm 60 degree
(Just some pioneering sample, please suggest for more models in our forum)
$0.25
Add:
Min: 10
Original Osram IR LED - SFH485P
Manufacturer: OSRAM Manufacturer Part Number: SFH485P RoHS : Yes Description IR EMITTER, 5MM, 880NM Wavelength, typ:880nm Current, forward If:100mA Voltage, Vf max:3V Angle, viewing:160° Case style:Radial Temperature, operating range:-40°C to +100°C Angle, full:160° Angle, half:80° Current, If...
$0.50
Add:
Min: 10
Displaying
1
to
2
(of
2
products)
New Products For January - [MultiTouch related]
Original Osram IR LED - SFH485P
$0.50
5mm IR LED - 850nm 60 degree
$0.25
Search
Advanced Search
Paypal Verified
Bestsellers
Original Osram IR LED - SFH485P
5mm IR LED - 850nm 60 degree
Currencies
US Dollar
Categories
>>LOTS SALE<<
IC
Illuminations...->
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Specials ...
New Products ...
Featured Products ...
All Products ...
Home
Your IP Address is: 38.103.63.59
Template designed by
Sage Fish.com
. Copyright © 2009
Zen Cart
. Powered by
Zen Cart
Home
New Products
All Products
Specials
Search
Categories
>>LOTS SALE<<
IC
Illuminations...
Discrete LEDs
DotMatrix
EL light sources
High-Power LEDs
Piranha
SMD LED
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Information
About Us
Shipping Info
Site Map
Contact Us
My Account
Log In
Create Account
Shopping Cart