Original Osram IR LED - SFH485P

$0.50

Manufacturer: OSRAM

Manufacturer Part Number: SFH485P

RoHS : RoHS Compliant Yes

Description

  • IR EMITTER, 5MM, 880NM
  • Wavelength, typ:880nm
  • Current, forward If:100mA
  • Voltage, Vf max:3V
  • Angle, viewing:160°
  • Case style:Radial
  • Temperature, operating range:-40°C to +100°C
  • Angle, full:160°
  • Angle, half:80°
  • Current, If av:100mA
  • LED / lamp size:5mm / T1.3/4
  • Pitch:2.54mm
  • Radiant intensity:48mW/Sr
  • Radiant intensity, max:6.3mW/Sr
  • Radiant intensity, min:3.15mW/Sr
  • Time, t off:0.5µs
  • Time, t on:0.6µs
  • Voltage, Vf typ:3V
  • Wavelength, peak:880nm
  • Colour, LED:Infrared

Add to Cart:
Min: 10
  • Model: IRSFH485P
  • Shipping Weight: 1 g
  • 2194 Units in Stock


This product was added to our catalog on Wednesday 20 August, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart