Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: Power supply
Power supply
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
9
products)
1
2
[Next >>]
Product Image
Item Name-
Price
Adjustable Breadboard Power supply
Another breadboard power supply designed by Seeed Studio. it can directly takes power from DC wall wart and outputs a selectable 5V or 3.3V regulated voltage. Compare to other breadboard power supply designs, this one provided mini-USB port like the seeeduino , you can toggle the switch and select...
$8.50
... more info
Lithium Ion polymer Batteries - 1050mAh
Description: This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 1050mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins. Features: Excellent long-term self-discharge rates Dimensions: 0.231x1.30x1.91"...
$7.50
Add:
Lithium Ion polymer Batteries - 1700mAh
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 1700mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins. Features: Excellent long-term self-discharge rates Dimensions: 56X55X5.5mmWeight: 22g Please do not...
$10.50
... more info
Lithium Ion polymer Batteries - 2A
100This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 2000mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins. Features: Excellent long-term self-discharge rates Dimensions: 68x48x5.7mmWeight: 25g Please do not...
$12.00
Add:
Lithium Ion polymer Batteries - 3200mAh
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 3200mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins. Features: Excellent long-term self-discharge rates Dimensions: 75X70X5.5mmWeight: 50g Please do not attempt...
$15.00
... more info
Lithium Ion polymer Batteries - 3A
Description: This is a light weight, high energy density Lithium Ion polymer battery. Each cell outputs a nominal 3.7v at 1050mAh. This solid 3 cell pack (3Ahr) comes terminated with a standard 2-pin JST connector- 2mm spacing between pins. Features: Excellent long-term self-discharge...
$15.00
Add:
Displaying
1
to
6
(of
9
products)
1
2
[Next >>]
Featured Products - Power supply
Adjustable Breadboard Power supply
$8.50
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Arduino ProtoShield kit remixed v1.0
$18.99
$12.90
Save: 32% off
Breadborad jumper wire 70pcs pack
$6.00
$5.00
Save: 17% off
Metal core Waterproof mushroom push button
$7.50
$5.50
Save: 27% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart