Your cart is empty

[Pre-order] USB Infrared Toy

$17.42

Assembled USB infrared remote control receiver/transmitter designed by DangerousPrototypes.com. Use a remote control with your computer, view infrared signals on a logic analyzer, capture and replay infrared signals, and play TV POWER codes.

Note: this is a group pre-oder. Orders are scheduled to ship after chinese spring festival. All other products you purchase besides the USB IR Toy will be shipped when the IR Toy is ready.


Features:

  • Infrared remote control decoder (RC5)

  • Infrared signal logic analyzer

  • Capture and replay infrared signals

  • Play TV POWER codes, turn on/off most TVs

  • USB connection, USB bootloader for easy updates

  • Open source

 

PCB color will be RED or BLACK. The USB IR Toy is currently being manufactured and should start shipping in February 2010. The picture shows a hand soldered prototype, the manufactured version will differ slightly. It will not include the 5pin programming header used for development.

This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. If you can't accept this risk, please do not buy this hardware.

Links:

 

 


Sold Out
  • Model: THM188C4M
  • 0 Units in Stock:


This product was added to our catalog on Thursday 28 January, 2010.