Your cart is empty

{Fusion PCB} 2 Layer 5cm*5cm max -10pcs

Starting at: $20.00
Please read though this page before using fusion PCB service.

About PCB(A) service:


As hobbyists ourselves, we organize local mfg power, panelize designs, reduce the shipping cost, and ensure the quality. It will be a source to sustain our studio along with other services we provide. 


Fusion PCB Order Steps:

  1. Purchase fusion PCB Service from depot and check out.
  2. An order number will be provided in confirmation email from Seeed Studio Depot(order@seeedstudio.com)
  3. Send the gerber file to pcb@seeedstudio.com with the order number in title.
  4. If the file and design meets requirements, they will be processed and shipped in 4-6 days.

Gerber file requirement:


The following layers are needed:


Top layer:  
 pcbname.GTL
Bottom layer:   
pcbname.GBL
Solder Stop Mask top: 
pcbname.GTS
Solder Stop Mask Bottom
pcbname.GBS
Silk Top:  
pcbname.GTO
Silk Bottom
pcbname.GBO
NC Drill:       
pcbname.TXT

  • Board outline must be include at least in one layer.
  • The Gerber file must be RS-274x format. 

PCB design tips


  • Single design, no panelizing
  • Drills line and long slot can’t be accepted
  • Minimum slot 1mm*1mm
  • DRC compatible as rule file attached
  • The PCB size is smallest rectangle that can accommodate PCB

Available Color


Solder Mask:  GreenRedYellowBlueWhite, Black
(Green is free, other need extra 10$)
Silk Screen: White, Black (for White Solder Mask only)


E-TEST


  • 50% E-test by default, tested PCB will have a mark on side. 
  • 100% e-test optional for extra 10$

Eagle Design Rule: click to download.




Add to Cart:

  • Model: PCBPropaganda
  • Shipping Weight: 70Gram
  • 965 Units in Stock:

Product Options:






This product was added to our catalog on Monday 14 September, 2009.