Propaganda - PCB service for open source works

$30.00

About PCB(A) service:
As hobbyists ourselves, we organize local mfg power, panelize designs, reduce the shipping cost, and ensure the quality. It will be a source to sustain our studio along with other services we provide.

Propaganda:
Intro: Small quantity manufacturing for open source PCBs.
Price: $30
Board size: max 10cm*10cm each.
PCB Layers: 2
Qty: 5 pcs
Silk screen: yes
Turnover time: 3-4 days
Shipping: from $2.2, drop-shipping available.
Limit: Open source PCB only


The initiator make a board (maybe own design or any work under open source license), get 5 pieces PCB for just $30, we share the manufacturing costs and produce extra. The extra PCB will be stock by us and listed on a very affortable price like 7-9$ with minimal shipping cost. (About 2-3$ flat rate). You may share the $30 with other people, end up getting an industrial standard one for less than 10$.

We have considerations about its risk, but it's so exciting  an idea for open source hardware that we would like to adventure with. People usually create their own work with passion and care, and of course grant some value into it. There should be someone on the planet has similar interests, no matter for a whole PCB or just make use of a partial circuit. We are glad to faciliate the collaborative pattern to eliminate duplicate jobs. To the operation level, we might weigh and decide the number to stock (maybe a more democratic way, like voting in forum). On the business side, PCB is just one service of our depot content, we are more considered about the overal output as a whole, some small quantity would not be too much risk anyway. Let's try make it work! lol

File format
We accept Eagle, Protel, Allegro, and preferably Gerber files.


Specification
  • FR-4 material 0.8-2mm thickness
  • 6mil spacing minimum
  • 6mil traces minimum
  • 10mil minimum drill size
  • Board Outline precision ±0.2mm
  • Soldermask both sides
  • Silkscreen both sides
  • 1oz Copper
  • No limit on the number of vias
  • No limit on pads or components
  • Color: Black, White, Yellow, Green, Blue, Red
  • Free 50% E-test
Eagle Design Rule here.

 Demo:




Seeeduino PCB


More info:
Please visit our forum for FAQ and other info, suggestions welcomed!

Warranry:
50% of the PCBs will go through E-test, we offer credit for any valid failure.

How to place an order?
1. Customer sends us PCB files to PCB@seeedstudio.com
2. We exam the file and confirm about the details.
3. Customer adds corresponding item into shopping cart and proceed.


Service comparison chart:


Add to Cart:

  • Model: PCBPropaganda
  • Shipping Weight: 10 g
  • 985 Units in Stock


This product was added to our catalog on Thursday 11 September, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart