Your cart is empty

{Fusion PCB} 2 Layer 10cm*10cm max

Starting at: $50.00
About PCB(A) service:
As hobbyists ourselves, we organize local mfg power, panelize designs, reduce the shipping cost, and ensure the quality. It will be a source to sustain our studio along with other services we provide.


What is "Fusion"?

People usually create their own work with passion and care, and of course grant some value into it. There should be someone on the planet has similar interests, no matter for a whole PCB or just make use of a partial circuit. We are glad to faciliate the collaborative pattern to eliminate duplicate jobs. To the operation level, we might weigh and decide the number to stock (maybe a more democratic way, like voting in forum). On the business side, PCB is just one service of our depot content, we are more considered about the overal output as a whole, some small quantity would not be too much risk anyway. Let's try make it work! lol

The initiator make a board (maybe own design or any work under open source license), get 5 pieces PCB for just $30, we share the manufacturing costs and produce extra. The extra PCB will be stock by us and listed on a very affortable price like 5-8$ with minimal shipping cost. (About 2-3$ flat rate). You may share the $30 with other people, end up getting an industrial standard one for less than 10$.

Fusion PCB service - 2 layer max 10cm*10cm design:
Price: $50 (-20$ for open source works)
Board size: max 10cm*10cm each.
PCB Layers: 2
Qty: 10 pcs (5pcs for open source works)
Silk screen: yes
Turnover time: 3-4 days
Shipping: from $2.2, drop-shipping available.

Specification
  • FR-4 material 0.4-1.8mm thickness
  • 6mil spacing minimum
  • 6mil traces minimum
  • 10mil minimum drill size
  • Board Outline precision ?.2mm
  • Soldermask both sides
  • Silkscreen both sides
  • 1oz Copper
  • No limit on the number of vias
  • No limit on pads or components
  • Color: Green
  • 100% E-test
  • Only one design per serivce.
Eagle Design Rule: click to download.



 
File format
We accept Eagle, Protel, Allegro, and preferably Gerber files.

Warranry:
100% of the PCBs will go through E-test, we offer credit for any valid failure. If your design is relatively simple and wires are over 8mils, you may choose to go free 50% E-test and save a few more bucks.

How to start?


Service comparison chart:


More info:
Please visit our forum for FAQ and other info, suggestions welcomed!



Sold Out
  • Model: PCBPropaganda
  • Shipping Weight: 10Gram
  • 0 Units in Stock:

Product Options:










Current Reviews: 1

This product was added to our catalog on Monday 08 June, 2009.