Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Mechanical
:: ProtoBoard 10cm * 22cm
ProtoBoard 10cm * 22cm
Product 22/26
larger image
$5.50
Thanks to Garrett's review, we have now a newer type, flawless quality:
no odor
finely drilled
tough
including power pad.
Clean hole
Clean Drill Hole:
Different sizes available:
Add to Cart:
Model: STR123C2B
Shipping Weight: 10Gram
37 Units in Stock:
Current Reviews: 1
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
Serial port bluetooth module (slave)
[Pre-order] Open Workbench Logic Sniffer
Spare probe for DSO Nano
Renbotics ServoShield Rev 1.1
Seeeduino Stalker
5mW Laser Module emitter - Red Line
XBee® Shield V1.1 by seeedstudio
Seeed studio Wiznet Ethernet shield
Electronic brick- fully buckled 3 wire cable
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
ProtoBoard 10cm * 22cm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart