Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Mechanical
:: ProtoBoard 5cm * 7cm
ProtoBoard 5cm * 7cm
Product 23/26
larger image
$0.99
Another new type, flawless quality as usual.
no odor
finely drilled
tough
including power pad.
Clean hole
Add to Cart:
Model: STR124C2B
Shipping Weight: 8Gram
142 Units in Stock:
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
Lithium Ion polymer Batteries - 1050mAh
Solar Charger shield v1.0
[Pre-order 5] Bus Pirate v3 (assembled)
[Pre-order] Open Workbench Logic Sniffer
XBee Pro series2 RF module
Seeed studio Wiznet Ethernet shield
Gas Sensor -MQ5
315Mhz Wireless car key fob with key chain (battery included)
liquid water level sensor Horizontal float switch
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
ProtoBoard 5cm * 7cm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart