Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Mechanical
:: ProtoBoard 9cm * 15cm
ProtoBoard 9cm * 15cm
Product 25/26
larger image
$2.50
Thanks to Garrett's review, we have now a newer type, flawless quality:
no odor
finely drilled
tough
including power pad.
Clean hole
Clean Drill Hole:
Different sizes available:
Add to Cart:
Model: STR126C2B
Shipping Weight: 10Gram
72 Units in Stock:
Current Reviews: 1
This product was added to our catalog on Monday 08 June, 2009.
Customers who bought this product also purchased...
CREE Xlamp high power LED with Aluminum Chassis (3w white)
Constant Current Source for 3pcs 1W LED in serial - DC supply
Barrel jack adpator-Screw pluggable terminal to 2.5mm male
Lithium Ion polymer Batteries - 1050mAh
Solar Charger shield v1.0
[Pre-order] Open Workbench Logic Sniffer
XBee® Shield V1.1 by seeedstudio
2.4Ghz Antenna (With interface cable)
TowerPro SG-5010 Servo
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
ProtoBoard 9cm * 15cm
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart