Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service
->
|_ Fusion Kit pool
|_ Fusion PCB pool
|_ {Prototyping service}
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Open source service
:: Fusion Kit pool
Fusion Kit pool
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
4
(of
4
products)
Product Image
Item Name-
Price
DIY Magic mirror kit
Take that extra PC you have lying around and turn it into an Interactive Magic Mirror. You build the hardware using an Arduino and some sensors following the instructions on http://diymagicmirror.com and then install the DIY Magic Mirror Software which runs on the PC, Mac, and Linux. After...
$149.00
Add:
Orbshield v1.0 kit
This is the OrbShield, a small circuit board which interfaces with the Arduino microcontroller to convert serial gaming devices to USB HID plug-and-play controllers. It was designed for the SpaceTec SpaceOrb 360, a 6-degree-of-freedom controller for 3d games, and currently supports the SpaceOrb 360...
$24.95
... more info
Renbotics ServoShield Rev 1.1
The Renbotics ServoShield is an Arduino-compatible shield that uses two 4017 decade counters to drive up to 16 servos using only 4 pins (digital pins 6 to 9) and as little as one 8bit timer (Timer 2) in standard mode or two 16/8bit timers (Timer 1 and Timer 2 for Duemilanove or Timer 3 for Mega) in...
$14.50
... more info
RGB LED Shield V1.4 Kit
This Arduino-compatible shield uses three TI TLC5940 PWM LED driver ships to drive a 4x4 array of RGB LEDs. Each color is controlled by a different chip so you can adjust the reference resistors for the appropriate current. This also includes mounting positions for for three general-purpose buttons...
$35.00
... more info
Displaying
1
to
4
(of
4
products)
Featured Products - Open source service
DIY Magic mirror kit
$149.00
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
20 in 1!Basic components mixed pack
$4.90
$3.00
Save: 39% off
XBee® Shield V1.1 by seeedstudio
$13.50
$7.50
Save: 44% off
Metal core Waterproof mushroom push button
$7.50
$5.50
Save: 27% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart