Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service
->
|_ Fusion Kit pool
|_ Fusion PCB pool
|_ {Prototyping service}
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Open source service
:: Fusion PCB pool
Fusion PCB pool
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
18
products)
1
2
3
[Next >>]
Product Image
Item Name-
Price
#Twatch V2 bare PCB
The #twatch connects to Twitter and scrolls the latest trending topics and related tweets. It can also display PC system stats from programs like LCD Smartie. Constructed from files and firmware posted byDangerousPrototypes.com. Programmed with the latest firmware and bootloader. This is a...
$6.00
... more info
64 LED button Pad V2.0 - for monome-like all in one buttons
Dimension: 122.5mm*122.5mm*1.6mm. Compatible with Arduinome or 40h logic board. Color: Absolute Black. 8*8 kit fully assembled Unitable by "shunts" to extent to 16*16 aray. PCB file and scheme: >> click More pics about this product >> click
$16.50
Add:
Arduino-compatible RGB LED Shield PCB v1.4
RGB LED Shield a Ben Combee/HTINK project This Arduino-compatible shield uses three TI TLC5940 PWM LED driver ships to drive a 4x4 array of RGB LEDs. Each color is controlled by a different chip so you can adjust the reference resistors for the appropriate current. This also includes mounting...
$6.50
... more info
Atmex V2 PCB
What is it? An interface/programmer board for Atmel's AtTiny2313 microcontroller What you can do with it Program the AtTiny2313 using the 6-pin ISP connectorCommunicate with the AtTiny2313 via a USB->TTL (FTDI-compatible) header [USB-TTL converter is not on board]Communicate with the...
$5.00
... more info
BLDC Motor Driver PCB
Description This is a three phase brushless motor driver board based on the ST L6234PD driver IC. It consists of 3 high power half-bridges that can output up to 5A peak, or 4A continuous (depending on heatsink). It has been designed with a large copper ground plane on the bottom that functions as...
$6.50
... more info
Danger Shield 1.0 PCB
This is from ZachHoeken's design, requested by a few people. So we are stocking here as part of the open source PCBs. Intro "The Danger Shield is an add-on for the Arduino micro controller board. It contains a variety of fun and useful electronic circuits that you can use to do fun and useful...
$12.50
Add:
Displaying
1
to
6
(of
18
products)
1
2
3
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
scientific PRECISE potentiometer
$7.90
$5.50
Save: 30% off
L298 Dual H-Bridge Motor Driver
$23.50
$18.00
Save: 23% off
Pan and Tilt kit (without servo)
$19.00
$17.00
Save: 11% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart