Your cart is empty

Rare parts

 


Product Image Item Name- Price
scream out loud - 110dBA fixed tone Siren

scream out loud - 110dBA fixed tone Siren

Caution: may cause damage to human ears, security use only. This Passive Piezoelectric Type Buzzer is made of plastic, very eye catching colors. It can generate sound over 110DBA(!) , so Do not make it close to your ears when you test the buzzer. Includes build-in signal generator, just power on...
$9.50

Add:

scream out loud again - 110dBA passive Siren

scream out loud again - 110dBA passive Siren

React to signals, you may use it as a high-tone speaker Caution: may cause damage to human ears, security use only.
$6.90

Add:

Metal Push button - Momentary w/ Blue LED

Metal Push button - Momentary w/ Blue LED

LED voltage: 5-12V
$9.50  $6.50
Save: 32% off


Add:

IP65 Metal Push button - Momentary

IP65 Metal Push button - Momentary

$4.50  $3.90
Save: 13% off


Add:

Metal core Waterproof mushroom push button

Metal core Waterproof mushroom push button

These buttons are from our OEM order, they are mistakenly produced as non-ROHS model thus in stock for retail with freezing price. They are really tough buttons you could feel its reliability by just looking at photos.  Spec   ● IP65 waterproof and dustproof  ● metal...
$7.50  $5.50
Save: 27% off


Add:

ALPS SKQU 4 direction Joystick w/ Switch

ALPS SKQU 4 direction Joystick w/ Switch

  Model No. SKQUCAA010 Type Snap-in Operating force 4-direction 1.57N Center push 3.14N Travel 4-direction 0.4mm Center push 0.2mm Operating life (5mA 5V DC) 100,000 cycles for each direction Initial contact resistance 500mΩ max. Minimum packing unit (pcs.) 1,000 Operating temperature range...
$2.00

Add:



Monthly Specials For March

Playstation2 analog joystick
Playstation2 analog joystick
$3.90  $3.50
Save: 10% off
IP65 Metal Push button - Momentary
IP65 Metal Push button - Momentary
$4.50  $3.90
Save: 13% off

scientific PRECISE potentiometer
scientific PRECISE potentiometer
$7.90  $5.50
Save: 30% off